product primary image

EQCO875SC-HS

Status: In Production

Features:

  • Supports full duplex bi-directional speeds up to 1.25Gps.
  • Transmit and receive signal up to 80m (based on application) over RG6 coax
  • Supports auto-mute functionality for lowest application power
  • Supports simultaneous power-over-coax (PoC)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The EQCO875SC.3-HS is a single coax transceiver is designed to simultaneously transmit and receive signals on a single 75Ω coax cable.  It supports various mode of signaling: Gigabit Ethernet, LVDS and 8b/10b coding.                                                                                                                                                                                                            

Additional Features
    • Supports full duplex bi-directional speeds up to 1.25Gps.
    • Transmit and receive signal up to 80m (based on application) over RG6 coax
    • Supports auto-mute functionality for lowest application power
    • Supports simultaneous power-over-coax (PoC)
Parametrics
Name
Value
Temp Range (°C)
-40 to 85
Power Consumption
205mW Active
Package Size (mm)
4x4
Package Type
QFN
Pin Count
16
Package Pitch
0.65mm
Operating Voltage Range (V)
3.2 to 3.4
Storage Temp Range (°C)
-65 to 150

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$3.26
$19.55
$25.66
$5.29
$5.29
$5.29

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy