Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EQCO875SC

Status: End of Life

Features:

  • Supports full duplex bi-directional speeds up to 100Mbps.
  • Transmit and receive signal up to 180m (based on application)
  • Supports auto-mute functionality for lowest application power
  • Supports simultaneous power-over-coax (PoC)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This Fast Ethernet device is not recommended for new designs.  The EQCO875SC.3 is NOT recommended for new designs.  However, the Gigabit Ethernet Version (EQCO875SC-HS) is recommended for new designs.  The EQCO875SC is a single coax transceiver is designed to simultaneously transmit and receive signals on a single 75Ω coax cable.  It supports various mode of signaling: Ethernet (both Fast and Gigabit), LVDS and 8b/10b coding.                                                                                                                                                                                                            

Additional Features
    • Supports full duplex bi-directional speeds up to 100Mbps.
    • Transmit and receive signal up to 180m (based on application)
    • Supports auto-mute functionality for lowest application power
    • Supports simultaneous power-over-coax (PoC)
Parametrics
Name
Value
Temp Range (°C)
-10 to 70
Power Consumption
205mW Active
Package Size (mm)
4x4
Package Type
QFN
Pin Count
16
Package Pitch
0.65mm
Operating Voltage Range (V)
3.2 to 3.4
Storage Temp Range (°C)
-65 to 150

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$3.26
$19.55
$25.66
$5.29

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
EQCO875SC.3
0.043500
0.076923
16
QFN
4x4x0.9mm
NiPdAu
e4
EQCO875SC.3-R
0.043500
0.212121
16
QFN
4x4x0.9mm
NiPdAu
e4
EQCO875SC.3-TRAY
0.043500
0.210204
16
QFN
4x4x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy