Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EQCO850SC-HS

Status: In Production

Features:

  • Supports full duplex bi-directional speeds up to 1.25Gps.
  • Transmit and receive signal up to 120m (based on application)
  • Supports auto-mute functionality for lowest application power
  • Supports simultaneous power-over-coax (PoC)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

****** NOT RECOMMENDED FOR NEW DESIGNS*****  THIS PART IS BEING END OF LIFE.     The EQCO850SC is a single coax transceiver is designed to simultaneously transmit and receive signals on a single 50Ω coax cable.  It supports various mode of signaling: Ethernet (both Fast and Gigabit), LVDS and 8b/10b coding.                                                                                                                   

Additional Features
    • Supports full duplex bi-directional speeds up to 1.25Gps.
    • Transmit and receive signal up to 120m (based on application)
    • Supports auto-mute functionality for lowest application power
    • Supports simultaneous power-over-coax (PoC)
Parametrics
Name
Value
Temp Range (°C)
-45 to 85
Power Consumption
205mW Active
Package Size (mm)
4x4
Package Type
QFN
Pin Count
16
Package Pitch
0.65mm
Operating Voltage Range (V)
3.15 to 3.45
Storage Temp Range (°C)
-65 to 150

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$3.26
$19.55
$25.66
$5.29

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy