Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EQCO125T40C0

Status: Future Product

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The EQCO125T40 is a CoaXPress 2.0 Cable Driver and reclocker (integrated CDR) designed to simultaneously transmit signals on a single cable or PCB trace pair. In one direction an 8b/10b coded downlink signal is transmitted between 1.25 Gbps and 12.5 Gbps. In the opposite direction a lower speed 8b/10b coded uplink signal is transmitted at 20.833 Mbps or 41.666 Mbps. The EQCO125T40 has an integrated high speed reclocker and cable driver. The uplink channel also has an integrated receiver and reclocker. The downlink signal is transmitted with 600 mV transmit amplitude. This device is designed to be used on the transmit side only.

Additional Features
  • 1.25Gbps to 6.25Gbps video downlink
  • Supports 20Mbps uplink for camera (or device) control
  • Supports distance up to 212m @ 1.25Gbps over RG11 coaxial cable
  • Supports distance up to 90m @ 6.26Gbps over RG11 coaxial cable
  • Enables nanosecond precise triggering for camera (or device) control
  • Supports 8b10b coding up to 6.25Gbps
  • Supports power over cable up to 900mA DC
  • Supports all CoaXPress speeds for CoaXPress 1.1 and CoaXPress 2.0 standards
  • Fully compliant to CoaXPress 1.1 and CoaXPress 2.0 Standard
Parametrics
Name
Value
Temp Range (°C)
-40 to 85
Power Consumption
<50mW @1.2V
Package Size (mm)
4x4
Package Type
QFN
Pin Count
16
Package Pitch
0.65mm pin pitch
Operating Voltage Range (V)
1.25
Storage Temp Range (°C)
-65 to 150

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$4.02
$19.55
$25.66

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy