Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EQCO-SDI-30-7502

Status: End of Life

Features:

  • This product is End of Life. We will no longer build these modules. We are willing to provide the design files to customers under NDA.. If interested, please contact support-ais-de@microchip.com. The EQCO30T5.2 and EQCO30R5.D are still available for purchase.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This product is End of Life.   We will no longer build these modules.  We are willing to provide the design files to customers under NDA..  If interested, please contact support-ais-de@microchip.com.  The EQCO30T5.2 and EQCO30R5.D are still available for purchase.  

 

Additional Features
    • Supports up to 3Gbps for video downlink from Camera to DVR
    • Supports up to 38.4Kbps for camera control uplink for PTZ control (RS485)
    • Supports distances up to 220m over Standard RG6 75Ω cable
    • Supports simultaneous downlink, uplink and power-over-coax (PoC) over a single coax cable
Parametrics
Name
Value
Temp Range (°C)
0 to 50
Storage Temp Range (°C)
-20 to 70
Distance (meters)
220m over RG6 @ 1.5Gbps
Downlink Speed
3Gbps
Uplink Speed
38.4Kbps
Supply Voltage
12VDC or 24VDC
Power over Coax (mW)
up to 9000
Interface Connector
75-ohm BNC to BNC

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$101.81

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy