Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EQCO-FW5001

Status: In Production

Features:

  • Discontinued
  • Supports up to 50m transmission over coaxial cable.
  • The 50Ω dongles have a standard 9-pin Firewire connector on one end and a 50Ω SMA connector on the opposite.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

Discontinued..... Discontinued.......  The EQCO-FW5001 extends Firewire distance over coaxial cable.  Each unit contains a 1394b transceiver which can transmit up to S800 speeds (1.0Gbps) full duplex over a single coaxial cable.                          

Additional Features
    • Discontinued
    • Supports up to 50m transmission over coaxial cable.
    • The 50Ω dongles have a standard 9-pin Firewire connector on one end and a 50Ω SMA connector on the opposite.
Parametrics
Name
Value
Temp Range (°C)
0 to 50
Storage Temp Range (°C)
-20 to 70
Distance (meters)
50m over RG58 coax
Downlink Speed
1.2 Gbps
Uplink Speed
12Gbps
Supply Voltage
32V (1394b Bus)
Power over Coax (mW)
32V (1394b Bus)
Interface Connector
9-pin 1394b to SMA

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy