Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

EMC1184

Status: End of Life

Features:

  • Compatible with 1.8V logic
  • supports 65nm and lower geometry CPU thermal diodes
  • Automatically determines external diode type and optimal settings
  • Resistance Error Correction
  • Frequency hops the remote sample frequency to reject DC converter and other coherent noise sources
  • ±0.25 typ, ±1°C max accuracy (20°C < TDIODE < 110°C)
  • 0.125°C resolution
  • Supports up to 2.2nF diode filter capacitor
  • ±0.25 typ, ±1°C max accuracy
  • 0.125°C resolution
  • Programmable temperature limits for ALERT# and THERM#
  • Programmable and fixed address options
  • 3.3V supply voltage
  • Available in small 8-pin 2mm x 3mm TDFN lead-free RoHS compliant package
  • Available in small 8-pin 3mm x 3mm DFN lead-free RoHS compliant package
  • Notebook Computers
  • Tablets
  • Smartphone
  • Embedded applications
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

NOT RECOMMENDED FOR NEW DESIGN

The EMC1184 is a high accuracy, low cost, I2C/SMBus four channel temperature sensor. Advanced features such as Resistance Error Correction (REC), Beta Compensation (to support CPU diodes requiring the BJT/transistor model) and automatic diode type detection combine to provide a robust solution for complex environmental monitoring applications.

The EMC1184 monitors four temperature channels (three external and one internal). It provides ±1°C accuracy for both external and internal diode temperatures.  Frequency hopping and analog filtering ensure remote diode traces can be as far as 8 inches without degrading the signal.

Please consider this device EMC1814

Additional Features
    • Compatible with 1.8V logic
    • Support for diodes requiring the BJT/transistor model
      • supports 65nm and lower geometry CPU thermal diodes
    • Automatically determines external diode type and optimal settings
    • Resistance Error Correction
    • Frequency hops the remote sample frequency to reject DC converter and other coherent noise sources
    • Three External Temperature Monitors
      • ±0.25 typ, ±1°C max accuracy (20°C < TDIODE < 110°C)
      • 0.125°C resolution
      • Supports up to 2.2nF diode filter capacitor
    • Internal Temperature Monitor
      • ±0.25 typ, ±1°C max accuracy
      • 0.125°C resolution
    • Programmable temperature limits for ALERT# and THERM#
    • Programmable and fixed address options
    • 3.3V supply voltage
    • Available in small 8-pin 2mm x 3mm TDFN lead-free RoHS compliant package
    • Available in small 8-pin 3mm x 3mm DFN lead-free RoHS compliant package

    Applications

    • Notebook Computers
    • Tablets
    • Smartphone
    • Embedded applications
Parametrics
Name
Value
# Temps Monitored
4
Typical Accuracy (°)
0.25
Max. Accuracy @ 25° (°)
1
Max Input/ Supply Current (µA)
410
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
+3.0 to +3.6
Typ Supply Current (µA)
410
Alert/THERM
2
Resistance Error Correction
Yes
Beta Compensation
Automatic
Ideality Factor
Yes
Device Description
Digital Temperature Sensor

Documents

Jump to:

Data Sheets

  
425KB

Development tools data is currently unavailable.

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.32
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.80
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.63
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
EMC1184-A-AIA-TR
0.027700
0.114000
10
VDFN
3x3x0.9
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy