Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

EMC1182

Status: End of Life

Features:

  • Compatible with 1.8V logic
  • supports 65nm and lower geometry CPU thermal diodes
  • Automatically determines external diode type and optimal settings
  • Resistance Error Correction
  • Frequency hops the remote sample frequency to reject DC converter and other coherent noise sources
  • ±0.25 typ, ±1°C max accuracy (20°C < TDIODE < 110°C)
  • 0.125°C resolution
  • Supports up to 2.2nF diode filter capacitor
  • ±0.25 typ, ±1°C max accuracy
  • 0.125°C resolution
  • Programmable temperature limits for ALERT# and THERM#
  • Programmable and fixed address options
  • 3.3V supply voltage
  • Available in small 8-pin 2mm x 3mm TDFN lead-free RoHS compliant package
  • Available in small 8-pin 3mm x 3mm DFN lead-free RoHS compliant package
  • Notebook Computers
  • Tablets
  • Smartphone
  • Embedded applications
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

NOT RECOMMENDED FOR NEW DESIGN

The EMC1182 is a high accuracy, low cost, I2C/SMBus dual channel temperature sensor. Advanced features such as Resistance Error Correction (REC), Beta Compensation (to support CPU diodes requiring the BJT/transistor model) and automatic diode type detection combine to provide a robust solution for complex environmental monitoring applications.

The EMC1182 monitors two temperature channels (one external and one internal). It provides ±1°C accuracy for both external and internal diode temperatures.  Frequency hopping and analog filtering ensure remote diode traces can be as far as 8 inches without degrading the signal.

Please consider this device EMC1812

Additional Features
    • Compatible with 1.8V logic
    • Support for diodes requiring the BJT/transistor model
      • supports 65nm and lower geometry CPU thermal diodes
    • Automatically determines external diode type and optimal settings
    • Resistance Error Correction
    • Frequency hops the remote sample frequency to reject DC converter and other coherent noise sources
    • External Temperature Monitor
      • ±0.25 typ, ±1°C max accuracy (20°C < TDIODE < 110°C)
      • 0.125°C resolution
      • Supports up to 2.2nF diode filter capacitor
    • Internal Temperature Monitor
      • ±0.25 typ, ±1°C max accuracy
      • 0.125°C resolution
    • Programmable temperature limits for ALERT# and THERM#
    • Programmable and fixed address options
    • 3.3V supply voltage
    • Available in small 8-pin 2mm x 3mm TDFN lead-free RoHS compliant package
    • Available in small 8-pin 3mm x 3mm DFN lead-free RoHS compliant package

    Applications

    • Notebook Computers
    • Tablets
    • Smartphone
    • Embedded applications
Parametrics
Name
Value
# Temps Monitored
2
Typical Accuracy (°)
0.25
Max. Accuracy @ 25° (°)
1
Max Input/ Supply Current (µA)
410
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
+3.0 to +3.6
Typ Supply Current (µA)
410
Alert/THERM
2
Resistance Error Correction
Yes
Beta Compensation
Automatic
Ideality Factor
Yes
Device Description
Digital Temperature Sensor

Documents

Jump to:

Data Sheets

  
456KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
EMC1182 Evaluation Board
EMC1182 Evaluation Board ( ADM00516 )

The EMC1182 Temp Sensor Evaluation Board provides the means to demonstrate all of the EMC1182 features, and allows to view and modify registers. LEDs indicating status information and test points are included to enable system voltages monitoring, using a voltmeter or an oscilloscope. The board requires only one universal serial bus (USB) connection to power the board. The USB-to-SMBus bridge...

Learn More
Add To Cart

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.32
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.80
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.63
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
EMC1182-1-AIA-TR
N/A
0.150000
8
DFN
3x3x0.9mm
NiPdAu
e4
EMC1182-2-AIA-TR
N/A
0.150000
8
DFN
3x3x0.9mm
NiPdAu
e4
EMC1182-1-AC3-TR
0.048500
0.139394
8
TDFN
2x3x0.75
NiPdAu
e4
EMC1182-2-AC3-TR
0.048500
0.139394
8
TDFN
2x3x0.75
NiPdAu
e4
EMC1182-A-AC3-TR
0.048500
0.139394
8
TDFN
2x3x0.75
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy