Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EMC1133

Status: End of Life

Features:

  • SST 1.0 compliant
  • Fixed Address, Discoverable Device
  • Three programmable addresses
  • Supports FCS Abort functionality not available in SST 0.9 compliant devices
  • Resistance Error Correction
  • Ideality Configuration
  • Beta Compensation
  • 0.125°C Resolution
  • ±1°C Accuracy (50°C to 70°C)
  • Diode Fault Reporting
  • Second External Diode configured to read a discrete diode.
  • Range -40°C to +125°C
  • 0.125°C resolution
  • ±2°C Accuracy (40°C to 70°C)
  • 3.3V, 2.5V, VCCP inputs
  • 2% Total Unadjusted Error
  • 11-bit resolution
  • 3.0V to 3.6V
  • Desktop PCs, Servers and Workstations
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The EMC1133 is a one-wire sensor that is capable of monitoring up to three voltages and three temperature zones for an Intel PC platform containing an SST host. The three temperature zones consist of an internal temperature diode and two externally connected temperature diodes. In cooperation with a host device, thermal management and fan control can be performed. Communication takes place over a one-wire SST based interface. The internal 11-bit delta-sigma ADC architecture provides superb linearity, high accuracy, and excellent noise immunity.

Additional Features

    Features

    • Single Wire Interface (SST based)
      • SST 1.0 compliant
      • Fixed Address, Discoverable Device
      • Three programmable addresses
      • Supports FCS Abort functionality not available in SST 0.9 compliant devices
    • Resistance Error Correction
    • Ideality Configuration
    • Beta Compensation
    • Two External Temperature Monitors
      • 0.125°C Resolution
      • ±1°C Accuracy (50°C to 70°C)
      • Diode Fault Reporting
      • Second External Diode configured to read a discrete diode.
    • Internal Temperature Monitor
      • Range -40°C to +125°C
      • 0.125°C resolution
      • ±2°C Accuracy (40°C to 70°C)
    • Three Voltage Monitors:
      • 3.3V, 2.5V, VCCP inputs
      • 2% Total Unadjusted Error
      • 11-bit resolution
    • Supply
      • 3.0V to 3.6V

    Applications

    • Desktop PCs, Servers and Workstations
Parametrics
Name
Value
# Temps Monitored
3
Typical Accuracy (°)
0.5
Max. Accuracy @ 25° (°)
3
Max Input/ Supply Current (µA)
4000
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
+3.0 to +3.6
Typ Supply Current (µA)
4000
Resistance Error Correction
Yes
Ideality Factor
Yes
Device Description
Digital Temperature Sensor

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+2.7 - +5.5
$0.84
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.24
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.42
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.42
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.87
Temperature Switch
1
+4.5 - +18
$0.87
Temperature Switch
1
+4.5 - +18
$0.75
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.62
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.88
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
EMC1133-AIZL-TR
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy