Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EMC1103

Status: End of Life

Features:

  • SST 1.0 compliant
  • Fixed Address, Discoverable Device
  • Three programmable addresses
  • Supports FCS Abort functionality not available in SST 0.9 compliant devices
  • Resistance Error Correction
  • Ideality Configuration
  • Beta Compensation
  • 0.125°C Resolution
  • ±1°C Accuracy (50°C to 70°C)
  • Diode Fault Reporting
  • Second External Diode configured to read a discrete diode.
  • Range -40°C to +125°C
  • 0.125°C resolution
  • ±2°C Accuracy (40°C to 70°C)
  • 3.0V to 3.6V
  • Desktop PCs, Servers and Workstations
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

NOT RECOMMENDED FOR NEW DESIGN

The EMC1103 is a one-wire sensor that is capable of monitoring up to three temperature zones for an Intel PC platform containing an SST host. The three temperature zones consist of an internal temperature diode and two externally connected temperature diodes. In cooperation with a host device, thermal management and fan control can be performed. Communication takes place over a one-wire SST based interface. The internal 11-bit delta-sigma ADC architecture provides superb linearity, high accuracy, and excellent noise immunity.

Additional Features

    NOT RECOMMENDED FOR NEW DESIGN

    • Single Wire Interface (SST based)
      • SST 1.0 compliant
      • Fixed Address, Discoverable Device
      • Three programmable addresses
      • Supports FCS Abort functionality not available in SST 0.9 compliant devices
    • Resistance Error Correction
    • Ideality Configuration
    • Beta Compensation
    • Two External Temperature Monitors
      • 0.125°C Resolution
      • ±1°C Accuracy (50°C to 70°C)
      • Diode Fault Reporting
      • Second External Diode configured to read a discrete diode.
    • Internal Temperature Monitor
      • Range -40°C to +125°C
      • 0.125°C resolution
      • ±2°C Accuracy (40°C to 70°C)
    • Supply
      • 3.0V to 3.6V

    Applications

    • Desktop PCs, Servers and Workstations
Parametrics
Name
Value
# Temps Monitored
3
Typical Accuracy (°)
0.5
Max. Accuracy @ 25° (°)
3
Max Input/ Supply Current (µA)
4000
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
+3.0 to +3.6
Typ Supply Current (µA)
4000
Resistance Error Correction
Yes
Ideality Factor
Yes
Device Description
Digital Temperature Sensor

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.32
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.80
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.63
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy