Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DSC6332

Status: Not Recommended for new designs

Features:

  • Output Frequency: 1 – 100MHz LVCMOS
  • Center spread:  ±0.25%, ±0.5%, ±1.0%, ±1.5%, ±2.0%, ±2.5%,
  • Down spread: -0.25% , -0.5%, -1.0%, -1.5%, -2.0%, -3.0%
  • Pin 1 =  SSEN (Spread Spectrum Enable)
  • High output drive strength at 25 pf   
  • Ultra-low power consumption: 3mA (active), 10 µA stdby
  • Wide supply voltage range: 1.71V -3.63V VDD
  • Ultra-small package size: 1.6 x 1.2 mm, 2.0x1.6mm, 2.5x2.0mm, 3.2x2.5mm
  • Support Industrial temperature range:  -40 to +85ºC
  • Excellent shock and vibration immunity
  • High reliability
  • Lead free and RoHS compliant
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The DSC6332 family of devices is the industry’s smallest and lowest-power spread-spectrum MEMS oscillators. Available in four different package sizes with operation as low as 3 mA the smallest 4-pin package is a mere 1.6 x 2 mm in size. The devices support up to ±2.5% or -3% spread spectrum that can achieve up to 15 dB Electro-Magnetic Interference (EMI) reduction on fundamental frequency (more on high harmonics) . Because of industry standard package and pin options, customers can solve last minute EMI problems simply by putting the new DSC6332 on their current board layout with no redesign required.

The DSC6332 family is available in ultra-small 1.6 mm x 1.2 mm and 2.0 mm x 1.6 mm packages. Other package sizes include: 2.5 mm x 2.0 mm and 3.2 mm x 2.5 mm. These packages are “drop-in” replacements for standard 4-pin CMOS quartz crystal.

Configure a part to your specific requirements and order samples with the CLOCKWORKS CONFIGURATOR tool. 

Additional Features
    • Output Frequency: 1 – 100MHz LVCMOS
    • Spread Spectrum options:
      • Center spread:  ±0.25%, ±0.5%, ±1.0%, ±1.5%, ±2.0%, ±2.5%,
      • Down spread: -0.25% , -0.5%, -1.0%, -1.5%, -2.0%, -3.0%
    • Pin 1 =  SSEN (Spread Spectrum Enable)
    • High output drive strength at 25 pf   
    • Ultra-low power consumption: 3mA (active), 10 µA stdby
    • Wide supply voltage range: 1.71V -3.63V VDD
    • Ultra-small package size: 1.6 x 1.2 mm, 2.0x1.6mm, 2.5x2.0mm, 3.2x2.5mm
    • Support Industrial temperature range:  -40 to +85ºC
    • Excellent shock and vibration immunity
    • High reliability
    • Lead free and RoHS compliant
Parametrics
Name
Value
Supply Voltage (V)
1.71 - 3.63
Output Type
LVCMOS
Output Frequency Min (MHz)
1
Output Frequency Max (MHz)
100
# of Outputs
1
Output Logic
LVCMOS
With Spread Spectrum (EMI Reduction)
Yes
Icc (mA)
3
Ultra Low Power
3

Documents

Jump to:

Data Sheets

09/07/2017
798KB

Application Notes

Brochures

02/13/2018
679KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSC6332HI2BA-012.0000
0.019500
0.060000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332HI2BA-012.0000T
0.019500
0.035000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332HA3AB-002.4576
0.019500
0.060000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332HA3AB-002.4576T
0.019500
0.035000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332HA3AB-031.9488
0.019500
0.060000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332HA3AB-031.9488T
0.019500
0.035000
4
VFLGA
1.6x1.2x0.89mm
NiAu
e4
DSC6332CI2CA-035.0000
0.019500
0.042664
4
VDFN
3.2x2.5x0.9mm
NiPdAu
e4
DSC6332CI2CA-035.0000T
0.019500
0.090000
4
VDFN
3.2x2.5x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy