Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DSC1018

Status: Not Recommended for new designs

Features:

  • Frequency Range: 1 to 150MHz
  • ±25 PPM, ±50 PPM
  • Operating voltage of 1.65V to 1.95V
  • Industrial -40°C to 85°C
  • Ext. Commercial -20°C to 70°C
  • Commercial 0°C to 70°C
  • 3mA Operating (40MHz)
  • 1µA Standby
  • 2.5mm x 2.0mm x 0.85mm
  • 3.2mm x 2.5mm x 0.85mm
  • 5.0mm x 3.2mm x 0.85mm
  • 7.0mm x 5.0mm x 0.85mm
  • Excellent Shock and Vibration Resistant
  • Lead free, RoHS, & Reach SVHC Compliant
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The DSC1018 is a 1.8V fixed frequency MEMS based PureSilicon™ Oscillator. It can be factory programmed to any frequency from 1 to 150MHz.The DSC1018 incorporates an all silicon resonator that is extremely robust and nearly immune to stress related fractures, common to crystal based oscillators. Without sacrificing the performance and stability required of today’s systems, a crystal-less design allows for a higher level of reliability, making the DSC1018 ideal for rugged, industrial, and portable applications where stress, shock, and vibration can damage quartz crystal based systems.Available in industry standard packages, the DSC1018 can be “dropped-in” to the same PCB footprint as standard crystal oscillators.

Please consider this device DSC6000B

Additional Features
    • Frequency Range: 1 to 150MHz
    • Exceptional Stability over Temperature
      • ±25 PPM, ±50 PPM
    • Operating voltage of 1.65V to 1.95V
    • Operating Temperature Range
      • Industrial -40°C to 85°C
      • Ext. Commercial -20°C to 70°C
      • Commercial 0°C to 70°C
    • Low Operating and Standby Current
      • 3mA Operating (40MHz)
      • 1µA Standby
    • Ultra Miniature Footprint
      • 2.5mm x 2.0mm x 0.85mm
      • 3.2mm x 2.5mm x 0.85mm
      • 5.0mm x 3.2mm x 0.85mm
      • 7.0mm x 5.0mm x 0.85mm
    • Excellent Shock and Vibration Resistant
    • Lead free, RoHS, & Reach SVHC Compliant
Parametrics
Name
Value
Supply Voltage (V)
1.8 ±10%
Output Type
LVCMOS
Output Frequency Min (MHz)
1
Output Frequency Max (MHz)
150
# of Outputs
1
Period Jitter (Pk-Pk)
12.5
OE
Yes
Output Logic
LVCMOS
PLL FSEL
Yes
Bypass
Yes

Documents

Jump to:

Data Sheets

Supporting Collateral


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSC1018DC1-022.0000D
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DE1-024.0000
0.012300
0.028607
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DE1-024.0000T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI1-019.2000
0.012300
0.028607
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI1-019.2000T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI1-025.0000T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI1-028.6363T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI2-024.0000T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI2-070.0000T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018DI1-014.7456T
0.012300
0.080000
4
VDFN
2.0x2.5mm
NiPdAu
e4
DSC1018BC1-054.0000
0.041000
0.078264
4
VDFN
3.2x5.0x0.9mm
NiPdAu
e4
DSC1018BC1-054.0000T
0.041000
0.120000
4
VDFN
3.2x5.0x0.9mm
NiPdAu
e4
DSC1018BC1-100.0000
0.041000
0.078264
4
VDFN
3.2x5.0x0.9mm
NiPdAu
e4
DSC1018BC1-100.0000T
0.041000
0.120000
4
VDFN
3.2x5.0x0.9mm
NiPdAu
e4
DSC1018CI1-026.0000T
0.019500
0.090000
4
VDFN
3.2x2.5x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy