Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

COOLMOS-600V

600V Superjunction MOSFET

Status: In Production

Features:

  • Ultra Low RDS(on)
  • Low Miller Capacitance
  • Ultra Low Gate Charge, Qg
  • Avalanche Energy Rated
  • Extreme dv/dt Rated
  • Dual die (parallel)
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

COOLMOS-600V is a family of 600V Superjunction MOSFETs available in a variety of current and package options.                                                                                                                                                                                                                                                                                                                                       

Additional Features
  • Ultra Low RDS(on)
  • Low Miller Capacitance
  • Ultra Low Gate Charge, Qg
  • Avalanche Energy Rated
  • Extreme dv/dt Rated
  • Dual die (parallel)
Parametrics
Name
Value
Product Type
Silicon Discrete MOSFET
[Continuous Drain Current [I(D)] (max) (A)]
30 - 106

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
APT106N60B2C6
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT106N60LC6
6.200000
0.013300
N/A
N/A
4.90x20.00x46.58 mm
N/A
N/A
APT30N60BC6
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT38N60BC6
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT47N60BC3G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT47N60SC3G
4.000000
0.416700
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
APT53N60BC6
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT60N60BCSG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT60N60SCSG
4.000000
0.416700
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
APT77N60BC6
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT77N60JC3
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT77N60SC6
4.000000
0.416700
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy