Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

COM20022i3.3V

Status: In Production

Features:

  • Data Rates up to 10 Mbps
  • Selectable 8/16 Bit Wide Bus with Data Swapper
  • Programmable DMA Channel
  • Programmable Reconfiguration Times
  • 48 Pin TQFP RoHS Compliant Package
  • Ideal for Industrial/Factory/Building Automation and Transportation Applications
  • Deterministic (ANSI 878.1) Token Passing ARCNET Protocol
  • Minimal Microcontroller and Media Interface Logic Required
  • Flexible Interface for Use with All Microcontrollers or Microprocessors
  • Automatically Detects Type of Microcontroller Interface
  • Full 2K x 8 On-Chip Dual Port RAM
  • Command Chaining for Packet Queuing
  • Sequential Access to Internal RAM
  • Software Programmable Node ID
  • Eight 256 Byte Pages Allow Four Pages TX and RX Plus Scratch-Pad Memory
  • Next ID Readable
  • Internal Clock Scaler and Clock Multiplier for Adjusting Network Speed
  • Operating Temperature Range of -40°C to +85°C
  • Self-Reconfiguring Protocol
  • Supports up to 255 Nodes
  • Supports Various Network Topologies (Star, Tree, Bus...)
  • CMOS, Single +3V Supply
  • Duplicate Node ID Detection
  • Powerful Diagnostics
  • Receive All Packets Mode
  • Traditional Hybrid Interface for Long Distances up to Four Miles at 2.5 Mbps
  • RS485 Differential Driver Interface for Low Cost, Low Power, High Reliability
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The COM20022I 3V is a member of the family of Embedded ARCNET Controllers from Microchip. The device is a general purpose communications controller for networking microcontrollers and intelligent peripherals in industrial, automotive, and embedded control environments using an ARCNET protocol engine. The small 48 pin package, flexible microcontroller and media interfaces, eight-page message support, and extended temperature range of the COM20022I 3V make it the only true network controller optimized for use in industrial, embedded, and automotive applications. Using an ARCNET protocol engine is the ideal solution for embedded control applications because it provides a deterministic token-passing protocol, a highly reliable and proven networking scheme, and a data rate of up to 10 Mbps when using the COM20022I 3V. A token-passing protocol provides predictable response times because each network event occurs within a predetermined time interval, based upon the number of nodes on the network. The deterministic nature of ARCNET is essential in real time applications. The integration of the 2Kx8 RAM buffer on-chip, the Command Chaining feature, the 10 Mbps maximum data rate, and the internal diagnostics make the COM20022I 3V the highest performance embedded communications device available. With only one COM20022I 3V and one microcontroller, a complete communications node may be implemented.

SOHARD ARCNET Analyzer "SH ARCALYZER-USB" (PCMCIA also available) by clicking this link.

Additional Features

    Features

    • New Features
      • Data Rates up to 10 Mbps
      • Selectable 8/16 Bit Wide Bus with Data Swapper
      • Programmable DMA Channel
      • Programmable Reconfiguration Times
      • 48 Pin TQFP RoHS Compliant Package
    • Ideal for Industrial/Factory/Building Automation and Transportation Applications
    • Deterministic (ANSI 878.1) Token Passing ARCNET Protocol
    • Minimal Microcontroller and Media Interface Logic Required
    • Flexible Interface for Use with All Microcontrollers or Microprocessors
    • Automatically Detects Type of Microcontroller Interface
    • Full 2K x 8 On-Chip Dual Port RAM
    • Command Chaining for Packet Queuing
    • Sequential Access to Internal RAM
    • Software Programmable Node ID
    • Eight 256 Byte Pages Allow Four Pages TX and RX Plus Scratch-Pad Memory
    • Next ID Readable
    • Internal Clock Scaler and Clock Multiplier for Adjusting Network Speed
    • Operating Temperature Range of -40°C to +85°C
    • Self-Reconfiguring Protocol
    • Supports up to 255 Nodes
    • Supports Various Network Topologies (Star, Tree, Bus...)
    • CMOS, Single +3V Supply
    • Duplicate Node ID Detection
    • Powerful Diagnostics
    • Receive All Packets Mode
    • Flexible Media Interface:
      • Traditional Hybrid Interface for Long Distances up to Four Miles at 2.5 Mbps
      • RS485 Differential Driver Interface for Low Cost, Low Power, High Reliability
Parametrics
Name
Value
Standalone Arcnet Cntrl
N/A
MAC
Yes
TX/RX RAM Buffer(Bytes)
16K
Deterministic Protocola (Token Passing)
Yes
Operating Voltage (V)
3.3V
Max Speed (MHz)
10 Mbps
Interface
RS485
Temp Range Min (°C)
-40
Temp Range Max (°C)
85
Comments
3.3V Arcnet Controller with On-Chip-RAM

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$6.27
$13.91
$15.80
$27.52
$13.37
$11.91
$12.36
$7.18

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy