Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

COM20020i3.3V

Status: In Production

Features:

  • Data Rates up to 5 Mbps
  • Programmable Reconfiguration Times
  • 28 Pin PLCC and 48 Pin TQFP RoHS Compliant Packages
  • Ideal for Industrial/Factory/Building Automation and Transportation Applications
  • Deterministic (ANSI 878.1)Token Passing ARCNET Protocol
  • Minimal Microcontroller and Media Interface Logic Required
  • Flexible Interface for Use with All Microcontrollers or Microprocessors
  • Automatically Detects Type of Microcontroller Interface
  • 2K x 8 On-Chip Dual Port RAM
  • Command Chaining for Packet Queuing
  • Sequential Access to Internal RAM
  • Software Programmable Node ID
  • Eight 256 Byte Pages Allow Four Pages TX and RX Plus Scratch-Pad Memory
  • Next ID Readable
  • Internal Clock Scaler and Clock Multiplier for Adjusting Network Speed
  • Operating Temperature Range of -40°C to +85°C
  • Self-Reconfiguration Protocol
  • Supports up to 255 Nodes
  • Supports Various Network Topologies (Star, Tree, Bus...)
  • CMOS, Single +3.3V Supply
  • Duplicate Node ID Detection
  • Powerful Diagnostics
  • Receive All Packets Mode
  • Traditional Hybrid Interface for Long Distances up to Four Miles at 2.5 Mbps
  • RS485 Differential Driver Interface for Low Cost, Low Power, High Reliability
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Microchip's COM20020I is a member of the family of Embedded ARCNET Controllers from Standard Microsystems Corporation. The device is a general purpose communications controller for networking microcontrollers and intelligent peripherals in industrial, automotive, and embedded control environments using an ARCNET protocol engine. The small package, flexible microcontroller and media interfaces, eight-page message support, and extended temperature range of the COM20020I make it the only true network controller optimized for use in industrial, embedded, and automotive applications. Using an ARCNET protocol engine is the ideal solution for embedded control applications because it provides a deterministic token-passing protocol, a highly reliable and proven networking scheme, and a data rate of up to 5 Mbps when using the COM20020I.

SOHARD ARCNET Analyzer "SH ARCALYZER-USB" (PCMCIA also available) by clicking this link.

Additional Features

    Features

    • New Features
      • Data Rates up to 5 Mbps
      • Programmable Reconfiguration Times
    • 28 Pin PLCC and 48 Pin TQFP RoHS Compliant Packages
    • Ideal for Industrial/Factory/Building Automation and Transportation Applications
    • Deterministic (ANSI 878.1)Token Passing ARCNET Protocol
    • Minimal Microcontroller and Media Interface Logic Required
    • Flexible Interface for Use with All Microcontrollers or Microprocessors
    • Automatically Detects Type of Microcontroller Interface
    • 2K x 8 On-Chip Dual Port RAM
    • Command Chaining for Packet Queuing
    • Sequential Access to Internal RAM
    • Software Programmable Node ID
    • Eight 256 Byte Pages Allow Four Pages TX and RX Plus Scratch-Pad Memory
    • Next ID Readable
    • Internal Clock Scaler and Clock Multiplier for Adjusting Network Speed
    • Operating Temperature Range of -40°C to +85°C
    • Self-Reconfiguration Protocol
    • Supports up to 255 Nodes
    • Supports Various Network Topologies (Star, Tree, Bus...)
    • CMOS, Single +3.3V Supply
    • Duplicate Node ID Detection
    • Powerful Diagnostics
    • Receive All Packets Mode
    • Flexible Media Interface:
      • Traditional Hybrid Interface for Long Distances up to Four Miles at 2.5 Mbps
      • RS485 Differential Driver Interface for Low Cost, Low Power, High Reliability
Parametrics
Name
Value
Standalone Arcnet Cntrl
N/A
MAC
Yes
TX/RX RAM Buffer(Bytes)
16K
Deterministic Protocola (Token Passing)
Yes
Operating Voltage (V)
3.3V
Max Speed (MHz)
5 Mbps
Interface
RS485
Temp Range Min (°C)
-40
Temp Range Max (°C)
85
Comments
3.3V Arcnet Controller with On-Chip-RAM

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$6.27
$13.91
$15.80
$27.52
$13.37
$11.91
$12.36
 

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy