Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CEC1302

Microcontrollers and Processors

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

Microchip’s CEC1302 is a low-power crypto-embedded controller that easily and quickly allows for pre-boot authentication of the system firmware. This ensures that the firmware is untouched and uncorrupted thereby preventing security attacks such as man-in-the-middle, denial of service and backdoor vulnerabilities. It can also be used to authenticate any firmware updates, protecting the system from malware or memory corruption.

Key benefits of the CEC1302 include significant performance improvement over firmware security solutions.  The 32-bit ARM® Cortex®M4 processor core can be used as standalone microcontroller.  Easy-to-use authentication, private key and customer programming flexibility minimize customer risk.

A complete set of third-party development tools is available to help get your design to market. Support is included for Microchip CEC1302 in IAR Embedded Workbench for ARM (EWARM) 7.70. MikroElektronika provides a complete development toolchain for Microchip CEC1302 ARM® Cortex®-M4 MCUs, including Compilers, Development Boards, Programmers / Debuggers. 

Family parts
CEC1302D-C0-SZ

Additional Features
  • ARM® Cortex®-M4 Processor Core, runs at 48Mhz
  • 96K Optimized for Code
  • 32K Optimized for Data
  • Privacy with symmetric encryption
  • Hardware support for ECB, CTR, CBC and OFB AES modes
  • Support for 128-bit, 192-bit and 256-bit key length
  • DMA interface to SRAM, shared with Hash engine
  • Authentication with public key algorithms (RSA-2048)
  • Entropy with true Random Number Generator
  • Support for SHA-1 & SHA-256
  • DMA interface to SRAM, shared with AES engine
Parametrics
Name
Value
Part Family
CEC
Max CPU Speed MHz
48
SRAM (KB)
128
Crypto Engine
Yes
Temperature Range (C)
0 to 70
Operating Voltage Range (V)
2.97 to 3.6
Direct Memory Access Channels
12
SPI
2
I2C
5
ADC Input
5
Max ADC Resolution (Bits)
10
Input Capture
2
Standalone Output Compare/Standard PWM
4
Max 16-bit Digital Timers
5
Hardware RTCC/RTC
Yes
Pincount
144

Documents

Jump to:

Brochures

  
665KB

Development Environment

  • Software & Configurators
  • Demo & Evaluation Boards
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Demo & Evaluation Boards
clicker 2 for CEC1302
clicker 2 for CEC1302 ( TMIK044 )

Security ensured

This clicker 2 is powered by CEC1302, a 32-bit ARM®-Cortex® MCU that integrates a cryptographic engine that provides high level security features. 


The CEC1302 provides support for loading code from the private or shared SPI flash device on a VCC1 power-on. Before executing the CEC1302 code loaded from a SPI Flash Device, the...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
144
0
131,072
$1.94
 
84
0
491,520
$3.30
 
84
0
256,000
$3.55
 
84
0
256,000
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
CEC1302D-C0-SZ
0.128300
0.826923
144
WFBGA
9x9x0.8mm
SAC
e8
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy