Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CAP1026

Status: Not Recommended for new designs

Features:

  • Programmable sensitivity
  • Automatic recalibration
  • Individual thresholds for each button
  • Flexible capacitive touch sense algorithm
  • SMBus/I2C compliant interface
  • Microchip BC-Link interface
  • SPI communications
  • Pin selectable communications protocol and multiple slave addresses (SMBus/I2C only)
  • 3 µA quiescent current in deep sleep
  • Samples one or more channels in standby
  • Open drain or push-pull
  • Programmable blink, breathe, and dimness controls
  • Can be linked to capacitive touch sensors
  • Dedicated wake output flags touches in low power mode
  • System RESET pin
  • Available in 16-pin 4mm x 4mm RoHS compliant QFN package
  • Desktop and Notebook PCs
  • LCD Monitors
  • Printers
  • Appliances
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

 

The CAP1026, which incorporates RightTouch® technology, is a multiple channel Capacitive Touch sensor with multiple power LED drivers. It contains six (6) individual Capacitive Touch sensor inputs with programmable sensitivity for use in touch sensor applications. Each sensor automatically recalibrates to compensate for gradual environmental changes.

The CAP1026 also contains two (2) LED drivers that offer full-on/off, variable rate blinking, dimness controls, and breathing. Each of the LED drivers may be linked to one of the sensors to be actuated when a touch is detected. As well, each LED driver may be individually controlled via a host controller.

The CAP1026 offers multiple power states operating at low quiescent currents.

During the Standby mode of operation, one or more Capacitive Touch Sensors are active and all LEDs may be used. If a touch is detected, it will wake the system using the WAKE/SPI_MOSI pin.

The Deep Sleep mode of operation is the lowest power state available, drawing 3uA of current. During this mode, no sensors are active although all LEDs may be used. Driving the WAKE/SPI_MOSI pin or communications will wake the device.

Please consider this device CAP1126

Additional Features

    Note: The CAP1026 is not recommended for new designs. The CAP1126 is the suggested replacement device for this product.

    Features

    • Six (6) capacitive touch sensor inputs
      • Programmable sensitivity
      • Automatic recalibration
      • Individual thresholds for each button
    • Flexible capacitive touch sense algorithm
    • Multiple communication interfaces
      • SMBus/I2C compliant interface
      • Microchip BC-Link interface
      • SPI communications
      • Pin selectable communications protocol and multiple slave addresses (SMBus/I2C only)
    • Low Power operation
      • 3 µA quiescent current in deep sleep
      • Samples one or more channels in standby
    • Two (2) LED driver outputs
      • Open drain or push-pull
      • Programmable blink, breathe, and dimness controls
      • Can be linked to capacitive touch sensors
    • Dedicated wake output flags touches in low power mode
    • System RESET pin
    • Available in 16-pin 4mm x 4mm RoHS compliant QFN package

    Applications

    • Desktop and Notebook PCs
    • LCD Monitors
    • Printers
    • Appliances
    >

     

Parametrics
Name
Value
Product Type
Proximity/Keys/Slider
Input Channels
6
Proximity detection
Yes
Measurement Principle
Self Capacitance
Power Modes
3
Interface
I2C/SPI
I/O, LED Drivers
2
Voltage Range
3.00V - 3.60V

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy