Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATZBS125630C

Status: In Production

Features:

  • Ultra compact size (30.0 × 20.0mm)
  • High RX sensitivity (-97dBm)
  • Outperforming link budget (up to 100.6dB)
  • Up to +3.6dBm output power
  • Very low power consumption
  • Ample memory resources
  • Wide range of interfaces (both analog and digital)
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

ATZB-RF-212B-0-CN ZigBit® is an ultra-compact and low-power SubGhz IEEE 802.15.4/ZigBee® OEM module from Microchip. Based on the innovative mixed-signal hardware platform from Microchip, this module uses the AT86RF212B 700/800/900 MHz ISM band Transceiver alone on a very compact module design that provides the user the ability to integrate the module into a design using any of the recommended Microchip Microcontrollers fitting the application requirements.

The radio transceiver provides high data rates from 20 kb/s up to 1 Mb/s, frame handling, outstanding receiver sensitivity, and high transmit output power enabling a very robust wireless communication link. The module is designed for wireless sensing, monitoring, control, and data acquisition applications, to name a few. This ZigBit module eliminates the need for costly and time-consuming RF development, and shortens time-to-market for wireless applications. The module has an MS-147 RF connector that can be used as an RF test port. The built-in chip antenna is designed and tuned for the ZigBit design, to enable quick integration of the ZigBit into any application.

Additional Features
    • Ultra compact size (30.0 × 20.0mm)
    • High RX sensitivity (-97dBm)
    • Outperforming link budget (up to 100.6dB)
    • Up to +3.6dBm output power
    • Very low power consumption
    • Ample memory resources
    • Wide range of interfaces (both analog and digital)
Parametrics
Name
Value
Type
802.15.4
Output Power (dBm)
3
Pin Count
42
Package
Module
IO Pins
32
Operating Temperature Range
-40C to +85C
Rx Input Sensitivity (dB)
-97
Operating Voltage Range
1.8V to 3.6V
Flash
256
CPU
8-bit AVR
SPI
1
I2C
1
UART
1
ADC Channels
8
Max Operating Frequency
16

Documents

Jump to:

Board Design Files


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy