Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATXMEGA64D3-AUTOMOTIVE

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power 8/16-bit AVR XMEGA microcontroller combines 64KB ISP flash memory (4KB boot code section) with read-while-write capabilities, 2KB EEPROM, 4KB SRAM, a four-channel event system, a programmable multi-level interrupt controller, 50 general purpose I/O lines, a 16-bit real time counter, five flexible 16-bit timer/counters with compare modes and PWM, three USARTs, two 2-wire interfaces, two serial peripheral interfaces, one 16-channel/12-bit A/D converter with optional differential input with programmable gain, two analog comparators with window mode, a programmable watchdog timer with separate internal oscillator, accurate internal oscillators with PLL and prescaler, and a programmable brown-out detection. The Program and Debug Interface (PDI), a fast 2-pin interface for programming and debugging, is available. By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
64
CPU Speed (MIPS/DMIPS)
32
SRAM Bytes
4,096
Data EEPROM/HEF (bytes)
2048
Digital Communication Peripherals
3-UART, 5-SPI, 2-I2C
Capture/Compare/PWM Peripherals
18 Input Capture, 18 CCP, 18PWM
Timers
5 x 16-bit
Number of Comparators
2
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.7 to 3.6
Pin Count
64
Low Power
Yes

Documents

Jump to:

Application Notes

Download All

Brochures

01/01/2013
169KB
02/01/2013
37KB
10/01/2008
3044KB

Product Document

12/10/2016
2468KB

User Guides

08/02/2017
312KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
XMEGA-C3 Xplained Evaluation kit
XMEGA-C3 Xplained Evaluation kit ( ATXMEGAC3-XPLD )

The XMEGA-C3 Xplained evaluation kit is a hardware platform for evaluating the ATxmega384C3 microcontroller. The kit offers a range of features that enable the AVR® XMEGA® user to get started using AVR XMEGA peripherals right away and understand how to integrate the AVR XMEGA device in their own design.

Learn More
Add To Cart
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
64
4,096
 
 

Rohs data is currently unavailable.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy