Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATTINY87-AUTOMOTIVE

Status: In Production

Features:

  • 123 powerful instructions – most single clock cycle execution
  • 32 x 8 general purpose working registers
  • Fully static operation
  • Endurance: 10,000
  • Write/erase cycles
  • Endurance: 100,000 write/erase cycles
  • 512 bytes internal SRAM
  • Programming lock for self-programming flash program and EEPROM data security
  • Low size LIN/UART software in-system programmable
  • LIN 2.1 and 1.3 controller or 8-bit UART (LIN 2.1 certified)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 8KB ISP flash memory, 512B EEPROM, 512B SRAM, 16 general purpose I/O lines, 32 general purpose working registers, 8-bit timer/counter with compare modes, 8-bit high speed timer/counter, universal serial interface (USI), a LIN controller, internal and external interrupts, an 11-channel 10-bit A/D converter, programmable watchdog timer with internal oscillator, and three software selectable power saving modes. The device operates between 2.7-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Additional Features
    • Advanced RISC architecture
      • 123 powerful instructions – most single clock cycle execution
      • 32 x 8 general purpose working registers
      • Fully static operation
    • Non-volatile program and data memories
      • 8Kbyte of in-system programmable (ISP) program memory lash
        • Endurance: 10,000
      • Write/erase cycles
      • 512 bytes in-system programmable EEPROM
        • Endurance: 100,000 write/erase cycles
      • 512 bytes internal SRAM
      • Programming lock for self-programming flash program and EEPROM data security
      • Low size LIN/UART software in-system programmable
    • Peripheral features
      • LIN 2.1 and 1.3 controller or 8-bit UART (LIN 2.1 certified)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
8
CPU Speed (MIPS/DMIPS)
16
Data EEPROM/HEF (bytes)
512
Digital Communication Peripherals
1-UART, 2-SPI, 1-I2C
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 3PWM
Number of Comparators
1
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
20

Documents

Jump to:

Application Notes

Download All

Product Document

12/10/2016
2468KB

Getting Started

White Papers

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
20
2
0
$0.69
 
32
16
0
$4.12
 
16
2
0
$0.97
 
44
8
0
$0.62
 
64
32
2,048
 
 
44
16
1,024
$3.04
 
32
16
1,024
 
 
32
16
1,024
$1.80
 
64
16
1,024
$3.23
 
32
4
512
$1.80
 
44
64
4,096
$4.89
 
32
8
1,024
 
 
0
0
8
$3.84
 
0
0
8
$3.74
 
0
0
16
$3.93
 
0
0
32
$4.33
 
20
16
512
$2.01
 
14
2
128
 
 
14
4
256
$1.52
 
14
8
512
$1.95
 
20
8
0
 
 
32
8
512
$1.24
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy