Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATtiny28L

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 2KB of programmable flash memory, 32 general purpose registers, a keyboard interrupt, and an analog comparator. The device supports throughput of 4 MIPS at 4 MHz and operates between 2.7-5.5 volts.

By accessing two independent registers in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
2
CPU Speed (MIPS/DMIPS)
4
Timers
1 x 8-bit
Number of Comparators
1
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28

Documents

Jump to:

Supporting Collateral

Application Notes

Download All

Legacy Collaterals

Reference Manuals

White Papers

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Atmel-Studio
Atmel Studio IDE ( Atmel-Studio )

Studio 7 is the integrated development platform (IDP) for developing and debugging all AVR® and SAM microcontroller applications. The Atmel Studio 7 IDP gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. It also connects seamlessly to the debuggers, programmers and development kits that support AVR® and SAM...

Learn More
IAR EW for AVR
IAR Embedded Workbench for AVR ( IAR EW for AVR )

IAR Embedded Workbench for AVR is a complete set of powerful C/C++ development tools with extensive support for AVR Microcontroller families. IAR offers a completely integrated development environment incorporating a compiler, an assembler, a linker and a debugger. IAR Embedded Workbench for AVR features world-leading

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
AVR-GCC
AVR GCC ( AVR-GCC )

The AVR® Toolchain is a collection of tools/libraries used to create applications for AVR microcontrollers. This collection includes compiler, assembler, linker and Standard C and math libraries.

Most of these tools are based on efforts from GNU (www.gnu.org), and some are developed by Microchip. For more information please refer to the release notes.

The Atmel...

Learn More
Software & Configurators
atmel-start
START ( atmel-start )

Atmel START is an innovative online tool for intuitive, graphical configuration of embedded software projects. It lets you select and configure software components, drivers and middleware, as well as complete example projects, specifically tailored to the needs of your application. The configuration stage lets you review dependencies between software components, conflicts and hardware constraints....

Learn More

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
28
2
0
$1.29
 
28
2
0
 
 

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy