Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATTINY261-AUTOMOTIVE

Status: In Production

Features:

  • 120 powerful instructions – most single clock cycle execution
  • 32 x 8 general purpose working registers
  • Fully static operation
  • Endurance: 10,000 write/erase cycles
  • Endurance: 100,000 write/erase cycles
  • 128 bytes internal SRAM
  • Programming lock for self-programming flash program and EEPROM data security
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 2KB of ISP flash memory, 128B ISP EEPROM, 128B internal SRAM, one 8/16-bit timer/counter with prescaler, one 8/10-bit high-speed timer/counter with PWM and separate prescaler, 10-bit A/D converter, a USI (Universal serial interface), and debugWIRE for on-chip debugging. The device supports throughput of 16 MIPS at 16 MHz and operates between 2.7-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Additional Features
    • Advanced RISC architecture
      • 120 powerful instructions – most single clock cycle execution
      • 32 x 8 general purpose working registers
      • Fully static operation
    • Non-volatile program and data memories
      • 2K byte of in-system programmable program memory flash
        • Endurance: 10,000 write/erase cycles
      • 128 bytes in-system programmable EEPROM
        • Endurance: 100,000 write/erase cycles
      • 128 bytes internal SRAM
      • Programming lock for self-programming flash program and EEPROM data security
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
2
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
128
Data EEPROM/HEF (bytes)
128
Digital Communication Peripherals
1-SPI, 1-I2C
Capture/Compare/PWM Peripherals
3PWM
Timers
1 x 8-bit, 1 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
20

Documents

Jump to:

Application Notes

Download All

Product Document

12/10/2016
2468KB

User Guides

08/02/2017
312KB

White Papers

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
20
2
128
$0.61
 
20
2
128
$1.34
 
20
4
256
$1.20
 
20
4
256
$0.64
 
20
4
256
 
 
20
8
512
$1.45
 
20
8
512
$0.75
 
20
8
512
$1.38
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy