Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMHA1G16A

LIN System in Package SiP (MCU + LIN TRX + VREG)

Status: Not Recommended for new designs

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The SAM HA1G16A is a low-power automotive system-in-package (SiP) product using the 32-bit ARM® Cortex® M0+ processor featuring 48 pins with 64KB of Flash, 2KB of read-while-write data flash, and 8KB of SRAM. The SAM HA1 devices operate at a maximum frequency of 48MHz and reach 2.46 Coremark/MHz. They also include a LIN system basis chip (SBC) with a fully integrated LIN transceiver designed in compliance with the LIN specifications 2.0, 2.1, 2.2, 2.2A and SAEJ2602-2, and a 3.3V/85mA voltage regulator.

Not recommended for new Designs. Please consider using https://www.microchip.com/wwwproducts/en/ATSAMHA1G16A-B

Please consider this device ATSAMHA1G16A-B

Additional Features
  • Processor
    • ARM Cortex-M0+ CPU running at up to 48MHz
    • Single-cycle hardware multiplier
    • Micro trace buffer
  • Memories
    • 64KB in-system self-programmable Flash
    • 2KB Read-While-Write (RWW) Flash section
    • 8KB SRAM memory
  • System
    • Power-on reset (POR) and brown-out detection (BOD)
    • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
    • fractional digital phase locked loop (FDPLL96M)
    • External interrupt controller (EIC)
    • 15 external interrupts
    • One non-maskable interrupt
    • Two-pin serial wire debug (SWD) programming, test and debugging interface
  • Low power
    • Idle and standby sleep modes
    • SleepWalking peripherals
  • Peripherals
    • 8-channel direct memory access controller (DMAC)
    • 12-channel event system
  • Five 16-bit timer/counters (TC), configurable as either:
    • One 16-bit TC with compare/capture channels
    • One 8-bit TC with compare/capture channels
    • One 32-bit TC with compare/capture channels, by using two TCs
  • Three 16-bit timer/counters for control (TCC), with extended functions:
    • Up to four compare channels with optional complementary output
    • Generation of synchronized pulse width modulation (PWM) pattern across port pins
    • Deterministic fault protection, fast decay and configurable dead-time between complementary output
    • Dithering for enhancing resolution with up to 5-bit and reduce quantization error
  • 32-bit real time counter (RTC) with clock/calendar function
  • Watchdog timer (WDT)
  • CRC-32 generator
  • Five serial communication interfaces (SERCOM), each configurable to operate as either:
    • USART with full-duplex and single-wire half-duplex configuration
    • I2C up to 3.4MHz
    • SPI
  • One 12-bit, 350ksps analog-to-digital converter (ADC) with up to 13 channels
    • Differential and single-ended input
    • 1/2x to 16x programmable gain stage
    • Automatic offset and gain error compensation
    • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
  • 10-bit, 350ksps digital-to-analog converter (DAC)
  • Two analog comparators (AC) with window compare function
  • Peripheral Touch Controller (PTC)
  • Packages
    • 48-pin QFN
  • Operating voltage
    • 2.7V to 3.63V
Parametrics
Name
Value
Description
LIN System-in-Package (SiP)
Vreg Output Voltage Options (V)
3.3 -
Vreg Output Current (mA)
85
Max. Baud Rate (kBaud)
20
Vcc Range (V)
5 to 28
Integrated VREG
Yes

Documents

Jump to:

Supporting Collateral

Brochures

User Guides

Development Environment

  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Demo & Evaluation Boards
SAMHA1G16A-XPRO
SAMHA1G16A-XPRO ( ATSAMHA1G16A-XPRO )

The SAMHA1G16A Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ATSAMHA1G16A ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAMHA1G16A Xplained Pro can be purchased individually.

The ATSAMHA1G16A -XPRO evaluation kit does not include extension boards.

The SAM HA1G16A Xplained Pro supports the I/O1 Xplained Pro, OLED1

...

Learn More
Add To Cart

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.37
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.58
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.14
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.06
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 28
3.3 -
 
$0.41
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.41
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.53
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.78
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.80
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.86
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.09
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.12
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.62
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.64
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.69
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.90
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.99
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.44
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$0.84
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.81
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.05

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy