Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAME70Q21B

Status: New Device Entry

Overview
Documents
Development Environment
RoHS Information
Buy Now

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Application Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
Demo & Evaluation Boards
EDGB Isolated Debugger for MCHV-3
EDGB Isolated Debugger for MCHV-3 ( AC320202 )

This is an external Isolated debugger / programming interface for use with SAM M0+, M4 and M7 Microchip classic (square) styled motor control plug in modules for the MCHV-3 High voltage motor control development kit. It allows a safe, isolated debugger connection to a PC. It is not required with low voltage hardware.

...

Learn More
Add To Cart
ATSAME70-XULT
ATSAME70-XULT ( DM320113 )

The SAM E70 Xplained Ultra Evaluation Kit is a hardware platform for evaluating the ATSAME70 and ATSAMS70 families of microcontrollers (MCU). Supported by both the Studio and MPLAB X integrated development platforms, the kit provide easy access to the features of the ATSAME70 and is a valuable assistant when integrating the device into a custom design.

The Xplained Ultra MCU series

...

Learn More
Add To Cart
ATSAME70 Motor Control Card
ATSAME70 Motor Control Card ( DM320198 )

The ATSAME70MOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAME70Q21A-AN, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.

The ATSAMD21BLDC24V Base board can be found here -...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps

...

Learn More
Add To Cart
ATSAME70 Motor Control Plug In Module
ATSAME70 Motor Control Plug In Module ( MA320203 )

This plug-in module comes with a ATSAME70 32-Bit ARM Cortex M7 MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 

...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAME70Q21B-CFN
0.036300
0.555102
144
UFBGA
6x6x0.6mm
LF35
e8
ATSAME70Q21B-CFNT
0.036300
0.024200
144
UFBGA
6x6x0.6mm
LF35
e8
ATSAME70Q21B-CN
0.215400
1.065217
144
LFBGA
10x10x1.4mm
SAC105
e8
ATSAME70Q21B-CNT
0.215400
0.217000
144
LFBGA
10x10x1.4mm
SAC105
e8
ATSAME70Q21B-AN
1.392800
7.833333
144
LQFP
20x20x1.4mm
Matte Tin
e3
ATSAME70Q21B-ANT
1.392800
2.285714
144
LQFP
20x20x1.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy