Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMDA1G15A

Status: In Production

Features:

  • ARM Cortex-M0+ CPU running at up to 48MHz
  • Single-cycle hardware multiplier
  • Micro trace buffer
  • 32KB in-system self-programmable Flash
  • 1KB Read-While-Write (RWW) Flash section
  • 4KB SRAM memory
  • Power-on reset (POR) and brown-out detection (BOD)
  • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
  • fractional digital phase locked loop (FDPLL96M)
  • External interrupt controller (EIC)
  • 16 external interrupts
  • One non-maskable interrupt
  • Two-pin serial wire debug (SWD) programming, test and debugging interface
  • Idle and standby sleep modes
  • SleepWalking peripherals
  • 8-channel direct memory access controller (DMAC)
  • 12-channel event system
  • One 16-bit TC with compare/capture channels
  • One 8-bit TC with compare/capture channels
  • One 32-bit TC with compare/capture channels, by using two TCs
  • Up to four compare channels with optional complementary output
  • Generation of synchronized pulse width modulation (PWM) pattern across port pins
  • Deterministic fault protection, fast decay and configurable dead-time between complementary output
  • Dithering for enhancing resolution with up to 5-bit and reduce quantization error
  • 32-bit real time counter (RTC) with clock/calendar function
  • Watchdog timer (WDT)
  • CRC-32 generator
  • Device 2.0 and reduced-host low speed and full speed
  • Flexible end-point configuration and management with dedicated DMA channels
  • On-chip transceivers including pull-ups and serial resistors
  • Crystal-less operation in device mode
  • USART with full-duplex and single-wire half-duplex configuration
  • I2C up to 3.4MHz
  • SPI
  • LIN slave
  • One two-channel inter-IC sound (I2S) interface
  • Differential and single-ended input
  • 1/2x to 16x programmable gain stage
  • Automatic offset and gain error compensation
  • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
  • 10-bit, 350ksps digital-to-analog converter (DAC)
  • Two analog comparators (AC) with window compare function
  • Up to 256-channel capacitive touch and proximity sensing
  • 38 GPIO pins
  • 48-pin TQFP, QFN
  • 2.7V to 3.63V
  • –40 to +105°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The SAM DA1 ARM® Cortex®-M0+ -based microcontrollers are operating at 48MHz (45DMIPS). The ATSAMDA1G15A provides 32KB Flash, 4kB SRAM and 1KB RWW Flash. The connectivity peripheral set consists of 6 serial communication modules (SERCOM) that each can be configured to act as a USART, UART, SPI and I2C. Additional connectivity options are provided by the on-chip one channel Inter-IC sound interface (I2S) and the full-speed USB 2.0 embedded host and device.

Automotive Production Devices
The ATSAMDA1 family is AEC-Q100 Grade 2 qualified. The standard device does not go through the automotive production flow, and there are two options for ordering devices with the automotive production flow.

1) A customer specific part number will be assigned and designated with suffix to the base part number (i.e. ATSAMDA1G15A-MBTV02.)  A customer specific PPAP is available on request.
2) A generic suffix will be added to the base part number (i.e. ATSAMDA1G15A-MBTVA0.) A PPAP is unavailable for these devices.

Please contact your local Microchip sales representative for additional information.

Additional Features

    Processor

    • ARM Cortex-M0+ CPU running at up to 48MHz
    • Single-cycle hardware multiplier
    • Micro trace buffer

    Memories

    • 32KB in-system self-programmable Flash
    • 1KB Read-While-Write (RWW) Flash section
    • 4KB SRAM memory

    System

    • Power-on reset (POR) and brown-out detection (BOD)
    • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
    • fractional digital phase locked loop (FDPLL96M)
    • External interrupt controller (EIC)
    • 16 external interrupts
    • One non-maskable interrupt
    • Two-pin serial wire debug (SWD) programming, test and debugging interface

    Low power

    • Idle and standby sleep modes
    • SleepWalking peripherals

    Peripherals

    • 8-channel direct memory access controller (DMAC)
    • 12-channel event system
    • Five 16-bit timer/counters (TC), configurable as either:
      • One 16-bit TC with compare/capture channels
      • One 8-bit TC with compare/capture channels
      • One 32-bit TC with compare/capture channels, by using two TCs
    • Three 16-bit timer/counters for control (TCC), with extended functions:
      • Up to four compare channels with optional complementary output
      • Generation of synchronized pulse width modulation (PWM) pattern across port pins
      • Deterministic fault protection, fast decay and configurable dead-time between complementary output
      • Dithering for enhancing resolution with up to 5-bit and reduce quantization error
    • 32-bit real time counter (RTC) with clock/calendar function
    • Watchdog timer (WDT)
    • CRC-32 generator
    • One full speed (12Mbps) universal serial bus (USB) 2.0 controller
      • Device 2.0 and reduced-host low speed and full speed
      • Flexible end-point configuration and management with dedicated DMA channels
      • On-chip transceivers including pull-ups and serial resistors
      • Crystal-less operation in device mode
    • Six serial communication interfaces (SERCOM), each configurable to operate as either:
      • USART with full-duplex and single-wire half-duplex configuration
      • I2C up to 3.4MHz
      • SPI
      • LIN slave
    • One two-channel inter-IC sound (I2S) interface
    • One 12-bit, 350ksps analog-to-digital converter (ADC) with up to 14 channels
      • Differential and single-ended input
      • 1/2x to 16x programmable gain stage
      • Automatic offset and gain error compensation
      • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
    • 10-bit, 350ksps digital-to-analog converter (DAC)
    • Two analog comparators (AC) with window compare function
    • Peripheral Touch Controller (PTC)
      • Up to 256-channel capacitive touch and proximity sensing

    I/O

    • 38 GPIO pins

    Packages

    • 48-pin TQFP, QFN

    Operating voltage

    • 2.7V to 3.63V

    Temperature range

    • –40 to +105°C
Parametrics
Name
Value
Part Family
SAM DA1
Max CPU Speed MHz
48
Program Memory Size (KB)
32
SRAM (KB)
4
Auxiliary Flash (KB)
0.064
Data EEPROM/HEF (Bytes)
1024
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.7 to 3.63
Direct Memory Access Channels
12
SPI
6
I2C
6
Hardware Touch Peripheral
PTC
Peripheral Pin Select / Pin Muxing
Yes
Number of USB Modules
1
USB Interface
Host, Device
ADC Input
14
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
350
Number of DACs
1
Input Capture
6
Motor Control PWM Channels
6
Max 16-bit Digital Timers
5
Parallel Port
GPIO
Number of Comparators
2
Internal Oscillator
32khz, 32Khz ULP, 8Mhz
Hardware RTCC/RTC
Yes
Max I/O Pins
38
Pincount
48

Documents

Jump to:

Data Sheet

03/21/2017
6223KB

Application Notes

Download All

Brochures

Product Document

12/10/2016
1237KB

Schematics

06/01/2013
16KB
03/01/2014
16KB
05/01/2015
17KB
03/01/2014
17KB
06/01/2013
17KB
01/01/2014
18KB

White Papers

05/01/2013
443KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
SAM DA1 Xplained Pro
SAM DA1 Xplained Pro ( ATSAMDA1-XPRO )

The SAM DA1 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM DA1 ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAM DA1 Xplained Pro can be purchased individually.

The ATSAMDA1-XPRO evaluation kit does not include extension boards.

The SAM DA1 Xplained Pro supports the I/O1 Xplained Pro, OLED1 Xplained Pro, QT1 and QT4

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
32
16
4,096
 
 
32
16
4,096
$1.63
 
32
32
4,096
 
 
32
32
4,096
$1.71
 
32
64
8,192
 
 
32
64
8,192
$1.80
 
48
16
4,096
 
 
48
16
4,096
$1.90
 
48
32
4,096
 
 
48
32
4,096
$2.01
 
48
64
8,192
 
 
48
64
8,192
$2.19
 
64
16
4,096
 
 
64
16
4,096
$2.00
 
64
32
4,096
 
 
64
32
4,096
$2.26
 
64
64
8,192
 
 
64
64
8,192
$2.63
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy