Microchip Technology Inc

ATSAMD21J18A

New Device Entry

 
    Parameter Name
    Value
    Documentation

    Documentation data is currently unavailable.

    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMD21J18A-CU
    64
    UFBGA
    -40C to +85C
    TRAY
    3.41
    3.10
    2.81
    2.57
    2.46
    ATSAMD21J18A-CUT
    64
    UFBGA
    -40C to +85C
    T/R
    3.48
    3.16
    2.86
    2.62
    2.51

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMD21J18A-AF
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD21J18A-AUT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD21J18A-AU
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD21J18A-AFT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD21J18A-CUT
    0.022800
    0.147833
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD21J18A-CU
    0.022800
    0.022449
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD21J18A-MFT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD21J18A-MU
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD21J18A-MF
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD21J18A-MUT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.