Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMD21J15B

Status: Samples Available

Overview
Documents
Development Environment
RoHS Information
Buy Now

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
Programmers
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAMD21J15B-AU
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-AZT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-AZ
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-AUT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-AF
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-AFT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
ATSAMD21J15B-CUT
0.022800
0.147833
64
UFBGA
5x5x0.65mm
LF35
e8
ATSAMD21J15B-MF
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
ATSAMD21J15B-MFT
0.188500
0.360800
64
VQFN
9x9x1mm
Matte Tin
e3
ATSAMD21J15B-MU
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
ATSAMD21J15B-MUT
0.188500
0.360800
64
VQFN
9x9x1mm
Matte Tin
e3
ATSAMD21J15B-MZT
0.201600
0.307250
64
VQFN
9x9x0.9mm
Matte Tin
e3
ATSAMD21J15B-MZ
0.201600
0.869231
64
VQFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy