Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMD21E18A

Status: Samples Available

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Production Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy