Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMD21E15B

Status: Samples Available

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.

Documents

Jump to:

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and SAM MPU products. It is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of most PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and SAM MPU products. It is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the

...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAMD21E15B-AF
0.338300
0.800000
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-AFT
0.338300
0.497500
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-AU
0.338300
0.800000
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-AUT
0.338300
0.497500
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-AZT
0.338300
0.497500
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-AZ
0.338300
0.800000
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD21E15B-UUT
0.006100
0.271600
35
WLCSP
2.821x2.529x0.483mm
SAC405
e1
ATSAMD21E15B-MF
0.068700
0.408163
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD21E15B-MFT
0.068700
0.531000
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD21E15B-MUT
0.068700
0.531000
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD21E15B-MU
0.068700
0.408163
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD21E15B-MZ
0.068100
0.034000
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD21E15B-MZT
0.068100
0.605200
32
VQFN
5x5x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy