Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMD20E14B

Status: New Device Entry

Overview
Documents
Development Environment
RoHS Information
Buy Now

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAMD20E14B-ANT
0.338300
0.497500
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD20E14B-AN
0.338300
0.800000
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD20E14B-MN
0.068700
0.408163
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD20E14B-MNT
0.068700
0.531000
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD20E14B-AU
0.338300
0.800000
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD20E14B-AUT
0.338300
0.497500
32
TQFP
7x7x1.0mm
Matte Tin
e3
ATSAMD20E14B-MU
0.068700
0.408163
32
VQFN
5x5x1mm
Matte Tin
e3
ATSAMD20E14B-MUT
0.068700
0.531000
32
VQFN
5x5x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy