Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAMB11-XR

Bluetooth Low Energy System in a Package

Status: In Production

Features:

  • Available in certified modules ATSAMB11-ZR
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The ATSAMB11-XR is an ultra-low power Bluetooth® Low Energy System in a Package (SiP) with Integrated MCU, Transceiver, Modem, MAC, PA, TR Switch, and Power Management Unit (PMU).  It is a standalone ARM® Cortex®-M0 applications processor with embedded Flash memory and BLE connectivity. 

The qualified Bluetooth Smart protocol stack is stored in dedicated ROM, and the firmware includes L2CAP service layer protocols, Security Manager, Attribute protocol (ATT), Generic Attribute Profile (GATT) and the Generic Access Profile (GAP).  Additionally, application profiles such as Proximity, Thermometer, Heart Rate, Blood Pressure, and many others are supported and included in the protocol stack.

Microchip's complimentary and confidential Wireless Check online design review service is available for customers who have selected our products for their application design-in*.
*The online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Additional Features
  • Bluetooth 5 Certified
  • Low Power sleep and transmit modes
  • ARM Cortex-M0 with 128KB RAM, 256KB flash
  • Optimized system cost - High level of integration on chip reduces external Bill of Material significantly
  • Wide operating voltage range:  2.3 – 3.6V
  • RoHS compliant
  • Available in certified modules ATSAMB11-ZR
Parametrics
Name
Value
Bluetooth Low Energy
Yes
FCC Certified
Yes
SPI
Yes
PWM
4
ADC Channels
4
GPIO
23
Pin Count
40
Package Type
Surface mount module
Package Size
5.5 x 4.5 mm
Min Temp Range
-40C
Max Temp Range
+85C
Op Voltage Min
2.3V
Op Voltage Max
3.6V

Documents

Jump to:

Supporting Collateral

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAMB11-XR2100A
0.551020
49
LFLGA
4.5x5.5x1.4mm
NiPdAu
e4
ATSAMB11-XR2100AT
0.000000
49
LFLGA
4.5x5.5x1.4mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy