Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATPL230

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Not recommended for new designs. Please check PL360 modem instead.

 

ATPL230A is a power line communications base band modem, compliant with the PHY layer of PRIME (Power Line Intelligent Metering Evolution) specification. PRIME is an open standard technology used for Smart Grid applications like Smart Metering, Industrial Lighting and Automation, Home Automation, Street Lighting, Solar Energy and PHEV Charging Stations.

ATPL230A PRIME device includes enhanced features such as additional robust modes and frequency band extension. ATPL230A is able to operate in independently selectable transmission bands up to 472 kHz, achieving baud rates ranging from 5.4 kbps up to 128.6 kbps. ATPL230A has been conceived to be bundled with an external Microchip MCU or MPU. Microchip provides a PRIME PHY layer library which is used by the external MCU/MPU to take control of ATPL230A PHY layer device.

Please consider this device PL360

Parametrics
Name
Value
Device Type
Transceiver
Technology
Prime
Crypto Engine
AES128
Temperature Range (°C)
-40 to 85
Frequency Band
Up to 500 kHz

Documents

Jump to:

Data Sheets

  
1992KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy