Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATOZMO2000

Status: Not Recommended for new designs

Features:

  • Complete integrated single-chip solution
  • Dual-band 2.4GHz/5GHz a/b/g for compatibility
  • Supports connection to any Wi-Fi device or network
  • Ultra-low 2μA standby current for years of battery life
  • I2C, SPI, UART, I2S, ADC interfaces
  • On-chip MCUs
  • Integrated RF front-end, simple reference design
  • Direct-connect to battery, 1.8V to 3.6V range
  • Support for up to 48kHz 16-bit stereo audio
  • Easily communicates with Microchip''s broad MCU portfolio through SPI interface
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Fully-integrated radio, baseband, and microcontroller System-on-Chip (SoC) bringing Wi-Fi Certified Wi-Fi Direct technology to cost and power sensitive peripheral devices. Audio interface subsystem includes an audio PLL and a flexible digital audio interface block; making it ideally suited for interfacing to external audio codec and signal processing devices.

Additional Features
    • Complete integrated single-chip solution
    • Dual-band 2.4GHz/5GHz a/b/g for compatibility
    • Supports connection to any Wi-Fi device or network
    • Ultra-low 2μA standby current for years of battery life
    • I2C, SPI, UART, I2S, ADC interfaces
    • On-chip MCUs
    • Integrated RF front-end, simple reference design
    • Direct-connect to battery, 1.8V to 3.6V range
    • Support for up to 48kHz 16-bit stereo audio
    • Easily communicates with Microchip's broad MCU portfolio through SPI interface
Parametrics
Name
Value
Type
Wi-Fi IC
Operating Temperature Range
0 to
Operating Voltage Range
to 0

Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATOZMO2000B-MX-T
0.114600
0.150000
56
VQFN
7x7x0.9mm
Matte Tin
e3
ATOZMO2000A-MX-T
0.114600
0.150000
56
VQFN
7x7x0.9mm
Matte Tin
e3
ATOZMO2000A-MX-Y
0.114600
0.000000
56
VQFN
7x7x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy