Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATMXT1068T2

Status: Not Recommended for new designs

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The recommended alternative touch controller is ATMXT1066T2.

The mXT1068T2 features the revolutionary Adaptive Sensing Architecture of the maXTouch T-series. It senses with both mutual and self capacitance and provides intelligent support for integrated Active Stylus and finger hover to distances up to 20mm (2cm). It is the premier touch controller solution for tablets and Windows 8.x certified screen sizes up to 8.9 inches.

Parametrics
Name
Value
Interface Type
I2C
Max Screen Size (Inch)
8.9
Operating Voltage range (Vcc)
3.3 to 3.3
Touch Response
>200 Hz
Temperature Range (degC)
-40 to 85
Max Nodes Supported
1066

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy