
Status: In Production
The ATmegaS64M1 is the radiation tolerant version of the popular Microchip ATmega64M1 8-bit AVR microcontroller.
This high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 64KB ISP flash memory with read-while-write capabilities, 2KB EEPROM, 4KB SRAM, 27 general purpose I/O lines, 32 general purpose working registers, one motor power stage controller, two flexible timer/counters with compare modes and PWM, one UART with HW LIN, an 11-channel 10-bit A/D converter with two differential programmable gain input stages, a 10-bit D/A converter, a programmable watchdog timer with internal individual oscillator, SPI serial port, an on-chip debug system, and four software selectable power saving modes.
By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed. With its CAN controller, power stage controller, ADC, DAC and analog comparators the ATmegaS64M1 microcontroller is a great choice for many of the most common space applications, which typically require a small footprint and low power. The device operates between 3-3.6 volts.
This space-qualified version of the product adds: Ceramic & Hermetic packages, extended temperature range -55C to 125C, extended qualification flow equivalent to QML-V or QML-Q space grade. Radiation performance for the ATmegaS64M1: SEL LET > 60 MeV.cm2/mg (at 125C), and TID up to 30 Krad (Si).
Our most affordable debugger has power to impress.
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a
The 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) includes all tool sets needed to evaluate the MCP33131D-10 16-bit 1 Msps SAR A/D converter. This kit includes (a) MCP331x1x-xx 1 Msps SAR ADC Evaluation Board (ADM00873) with 9V Power Supply, (b) Pre-programmed PIC32 Curiosity Board (DM320104-Bundle), and (c) USB cable for DM320104. The PC GUI (SAR ADC Utility) for this kit is downloadable from the...
Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.
The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and
Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.
Atmel-ICE supports:
Generic socketcard for devices in TQFP32 package, 0.8 Pitch, 7x7 Body Size
For an overview of card combinations and supported devices see Device Support Table
Routing card for the 32-pin megaAVR® in TQFP socket supplements the STK600 Starter Kit.
For an overview of card combinations and supported devices see Device Support Table
Rohs data is currently unavailable.
For pricing and availability, contact Microchip Local Sales.