Microchip Technology Inc
product primary image

ATMEGA32C1-AUTOMOTIVE

Status: In Production

Features:

  • Advanced RISC architecture
  • 131 powerful instructions - most single clock cycle execution
  • 32x8 general purpose working registers
  • Fully static operation
  • Up to 1MIPS throughput per MHz
  • On-chip 2-cycle multiplier
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance, low-power Microchip 8-bit AVR RISC-based microcontroller combines 32KB ISP flash memory with read-while-write capabilities, 1KB EEPROM, 2KB SRAM, 27 general purpose I/O lines, 32 general purpose working registers, two flexible timer/counters with compare modes and PWM, UART with HW LIN, 11-channel 10-bit A/D converter with two differential programmable gain input stages, 10-bit D/A converter, programmable watchdog timer with internal individual oscillator, SPI serial port, on-chip debug system, and four software selectable power saving modes. The device operates between 2.7-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Additional Features
    • High performance, low power AVR® 8-bit microcontroller
      • Advanced RISC architecture
      • 131 powerful instructions - most single clock cycle execution
      • 32x8 general purpose working registers
      • Fully static operation
      • Up to 1MIPS throughput per MHz
      • On-chip 2-cycle multiplier
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
2,048
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
1-UART, 1-SPI,
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 14PWM
Timers
1 x 8-bit, 1 x 16-bit
Number of Comparators
4
Number of CAN Modules
1 CAN
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
32

Documents

Jump to:

Application Notes

Download All

Device Documentation

12/10/2016
2468KB

User Guides

08/02/2017
312KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATSTK600 Kit
ATSTK600 Kit ( ATSTK600 )

A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
128
4
$5.30
 
64
128
4,096
$8.96
 
64
32
2
$3.34
 
64
64
4
$4.21
 
64
64
4,096
$6.26
 
32
16
1,024
$2.40
 
32
16
1,024
$3.61
 
32
32
2,048
 
 
32
32
2,048
$3.29
 
32
32
2,048
$3.71
 
32
64
4,096
$3.15
 
32
64
4,096
$3.79
 
32
64
4,096
$3.60
 

Rohs data is currently unavailable.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy