Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATMEGA324PB-AUTOMOTIVE

Status: In Production

Features:

  • 131 Powerful Instructions
  • Most Single Clock Cycle Execution
  • 32 x 8 General Purpose Working Registers
  • Fully Static Operation
  • Up to 16 MIPS Throughput at 16MHz
  • On-Chip 2-Cycle Multiplier
  • 32KBytes of In-System Self-Programmable Flash program memory
  • 1KBytes EEPROM
  • 2KBytes Internal SRAM
  • Write/Erase Cycles: 10,000 Flash/100,000 EEPROM
  • Data retention: 20 years at 85°C
  • In-System Programming by On-chip Boot Program
  • True Read-While-Write Operation
  • Programming Lock for Software Security
  • Boundary-Scan Capabilities According to the JTAG Standard
  • Extensive On-chip Debug Support
  • Programming of Flash, EEPROM, Fuses, and Lock Bits Through the JTAG Interface
  • Capacitive Touch Buttons, Sliders and Wheels
  • 32 Self-Cap Channels and 256 Mutual Cap Channels
  • Two 8-bit Timer/Counters with Separate Prescaler and Compare Mode
  • Three 16-bit Timer/Counters with Separate Prescaler, Compare Mode, and Capture Mode
  • Real Time Counter with Separate Oscillator
  • Ten PWM Channels
  • Differential Mode with Selectable Gain at 1×, 10× or 200×
  • Three Programmable Serial USARTs
  • Two Master/Slave SPI Serial Interfaces
  • Two Byte-Oriented 2-Wire Serial Interfaces (Philips I2C Compatible)
  • Programmable Watchdog Timer with Separate On-chip Oscillator
  • On-Chip Analog Comparator
  • Interrupt and Wake-Up on Pin Change
  • Power-On Reset and Programmable Brown-Out Detection
  • Internal Calibrated Oscillator
  • External and Internal Interrupt Sources
  • Six Sleep Modes: Idle, ADC Noise Reduction, Power-save, Power-down, Standby, and Extended Standby
  • Clock Failure Detection Mechanism and Switch to Internal 1MHz RC Oscillator in case of Failure
  • Individual Serial Number to Represent a Unique ID
  • 39 Programmable I/O Lines
  • 44-pin TQFP and 44-pin Wettable Flank QFN
  • 2.7 - 5.5V
  • -40°C to 105°C
  • 0 - 8MHz @ 2.7 - 5.5.V
  • 0 - 16MHz @ 4.5 - 5.5V
  • Active Mode: 0.32mA
  • Power-Down Mode: 0.2μA
  • Power-Save Mode: 1.3μA (Including 32kHz RTC)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance Microchip picoPower 8-bit AVR RISC-based microcontroller combines 32kB ISP flash memory with read-while-write capabilities, 1kB EEPROM, 2kB SRAM, 39 general purpose I/O lines, 32 general purpose working registers, five flexible timer/counters with compare modes, internal and external interrupts, three USARTs with wake-up on start of transmission, two byte-oriented 2-wire serial interface, two SPI serial ports, one 8-channel 10-bit ADC with optional differential input stage with programmable gain, programmable watchdog timer with internal oscillator, a JTAG (IEEE 1149.1 compliant) test interface for on-chip debugging and programming, and six software selectable power saving modes. The device operates between 2.7-5.5 volts.

The ATmega324PB features the successful QTouch Peripheral Touch Controller (PTC). The PTC acquires signals in order to detect touch on capacitive sensors, and supports both self- and mutual-capacitance sensors. The ATmega324PB PTC is supported by the Microchip QTouch Composer development tool (QTouch Library project builder and QTouch Analyzer). It provides a faster and less complex capacitive touch implementation in any application.

It supports 32 buttons in self-capacitance mode, or up to 256 buttons in mutual-capacitance mode. Mix-and-match mutual-and self-capacitance sensors is possible. Only one pin is required per electrode and no external components are required, giving savings on the BOM cost compared to competing solutions.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed.

Additional Features
    • Advanced RISC Architecture
      • 131 Powerful Instructions
      • Most Single Clock Cycle Execution
      • 32 x 8 General Purpose Working Registers
      • Fully Static Operation
      • Up to 16 MIPS Throughput at 16MHz
      • On-Chip 2-Cycle Multiplier
    • High Endurance Non-Volatile Memory Segments
      • 32KBytes of In-System Self-Programmable Flash program memory
      • 1KBytes EEPROM
      • 2KBytes Internal SRAM
      • Write/Erase Cycles: 10,000 Flash/100,000 EEPROM
      • Data retention: 20 years at 85°C
      • Optional Boot Code Section with Independent Lock Bits
        • In-System Programming by On-chip Boot Program
        • True Read-While-Write Operation
      • Programming Lock for Software Security
    • JTAG (IEEE std. 1149.1 Compliant) Interface
      • Boundary-Scan Capabilities According to the JTAG Standard
      • Extensive On-chip Debug Support
      • Programming of Flash, EEPROM, Fuses, and Lock Bits Through the JTAG Interface
    • Peripheral Features
      • Peripheral Touch Controller (PTC)
        • Capacitive Touch Buttons, Sliders and Wheels
        • 32 Self-Cap Channels and 256 Mutual Cap Channels
      • Two 8-bit Timer/Counters with Separate Prescaler and Compare Mode
      • Three 16-bit Timer/Counters with Separate Prescaler, Compare Mode, and Capture Mode
      • Real Time Counter with Separate Oscillator
      • Ten PWM Channels
      • 8-channel 10-bit ADC
        • Differential Mode with Selectable Gain at 1×, 10× or 200×
      • Three Programmable Serial USARTs
      • Two Master/Slave SPI Serial Interfaces
      • Two Byte-Oriented 2-Wire Serial Interfaces (Philips I2C Compatible)
      • Programmable Watchdog Timer with Separate On-chip Oscillator
      • On-Chip Analog Comparator
      • Interrupt and Wake-Up on Pin Change
    • Special Microcontroller Features
      • Power-On Reset and Programmable Brown-Out Detection
      • Internal Calibrated Oscillator
      • External and Internal Interrupt Sources
      • Six Sleep Modes: Idle, ADC Noise Reduction, Power-save, Power-down, Standby, and Extended Standby
      • Clock Failure Detection Mechanism and Switch to Internal 1MHz RC Oscillator in case of Failure
      • Individual Serial Number to Represent a Unique ID
    • I/O and Packages
      • 39 Programmable I/O Lines
      • 44-pin TQFP and 44-pin Wettable Flank QFN
    • Operating Voltage:
      • 2.7 - 5.5V
    • Temperature Range:
      • -40°C to 105°C
    • Speed Grade:
      • 0 - 8MHz @ 2.7 - 5.5.V
      • 0 - 16MHz @ 4.5 - 5.5V
    • Power Consumption at 1MHz, 2.7V, 25°C
      • Active Mode: 0.32mA
      • Power-Down Mode: 0.2μA
      • Power-Save Mode: 1.3μA (Including 32kHz RTC)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
2
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
3-UART, 2-SPI, 2-I2C
Capture/Compare/PWM Peripherals
3 Input Capture, 3 CCP, 10PWM
Timers
2 x 8-bit, 3 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
44
Low Power
Yes

Documents

Jump to:

Data Sheet

Application Notes

Download All

Product Document

12/10/2016
2468KB

Getting Started

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
ATmega328PB-XMINI
ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

The ATmega328PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU, enabling easy integration of the device into a custom design.

The kit features two

...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
44
16
1,024
$2.22
 
44
16
1,024
$2.63
 
44
16
1,024
$2.45
 
44
32
2,048
$2.51
 
44
32
2,048
$3.38
 
44
32
2,048
$2.77
 
44
32
2,048
$3.79
 
44
32
2,048
$1.30
 
44
32
2
$1.33
 
44
64
4,096
$3.77
 
44
64
4,096
$3.04
 
44
64
4,096
$3.87
 
44
64
4,096
$3.54
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy