Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATMEGA324P-AUTOMOTIVE

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high-performance Microchip picoPower 8-bit AVR RISC-based microcontroller combines 32KB ISP flash memory with read-while-write capabilities, 1KB EEPROM, 2KB SRAM, 32 general purpose I/O lines, 32 general purpose working registers, real time counter, three flexible timer/counters with compare modes and PWM, 2 USARTs, byte oriented 2-wire serial interface, 8-channel/10-bit A/D converter with optional differential input stage with programmable gain, programmable watchdog timer with internal oscillator, SPI serial port, JTAG (IEEE 1149.1 compliant) interface for on-chip debugging and programming, and six software selectable power saving modes. The device operates between 2.7-5.5 volts.

By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processor speed.

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
2,048
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
2-UART, 3-SPI, 1-I2C
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 6PWM
Timers
2 x 8-bit, 1 x 16-bit
Number of Comparators
1
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
44
Low Power
Yes

Documents

Jump to:

Application Notes

Download All

Product Document

12/10/2016
2468KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
44
16
1,024
$2.22
 
44
16
1,024
$2.63
 
44
16
1,024
$2.45
 
44
32
2,048
$2.51
 
44
32
2,048
$3.38
 
44
32
2,048
$2.77
 
44
32
2,048
$3.79
 
44
32
2,048
$1.30
 
44
32
2
$1.33
 
44
64
4,096
$3.77
 
44
64
4,096
$3.04
 
44
64
4,096
$3.87
 
44
64
4,096
$3.54
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy