Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATMEGA16M1-AUTOMOTIVE

Status: In Production

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

8-bit AVR Microcontroller with 16KB self-programming Flash Program Memory, 1KB SRAM, 512B EEPROM, CAN Controller with 6 message-objects, LIN Controller, Power Stage Controller, 8 Channel 10-bit A/D-converter. JTAG interface for on-chip-debug. Up to 16 MIPS throughput at 16 MHz. 2.7 - 5.5 Volt operation.

Note: all of our kits use industrial product versions.

Industrial Versions: ATmega16M1, ATmega32M1, ATmega64M1

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
16
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
1,024
Data EEPROM/HEF (bytes)
512
Digital Communication Peripherals
1-UART, 1-SPI,
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP, 14PWM
Timers
1 x 8-bit, 1 x 16-bit
Number of Comparators
4
Number of CAN Modules
1 None
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
2.7 to 5.5
Pin Count
32

Documents

Jump to:

Application Notes

Download All

Product Document

12/10/2016
2468KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
128
4
$5.30
 
64
128
4,096
$8.96
 
64
32
2
$3.34
 
64
64
4
$4.21
 
64
64
4,096
$6.26
 
32
16
1,024
$2.40
 
32
16
1,024
$3.61
 
32
32
2,048
 
 
32
32
2,048
$3.29
 
32
32
2,048
$3.71
 
32
64
4,096
$3.15
 
32
64
4,096
$3.79
 
32
64
4,096
$3.60
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy