Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATFEE560

Status: Not Recommended for new designs

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The ATFEE560 is a radiation-hardened re-programmable FPGA, designed for space applications.

The ATFEE560 relies on Microchip ATF280 space qualified SRAM based FPGA, together with the Microchip AT69170 serial configuration EEPROM memory inside the package.

The ATFEE560 features an innovative built-in SEU protection, which eliminates the need for Triple-Module-Redundancy (TMR). Its re-programmability makes multiple design iterations possible.

With the integration of redundant serial programming EEPROMs inside the package, the ATFEE560 is perfectly suited for application requiring small footprint.

Parametrics
Name
Value
Temp# Range (deg C)
-55 to 125
Operating Voltage (Vcc)
3.3/1.8 V

Documents

Jump to:

Data Sheets

  
546KB

Supporting Collateral


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy