Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATF280

Status: Not Recommended for new designs

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Rad hardened SRAM-based re-programmable FPGA designed for space application.  It implements hardened cells and a permanent self-integrity check mechanism. It is manufactured using Microchip 0.18um rad-hard AT58KRHA CMOS technology.  Its architecture provides the highest levels of performance, functional density, and design flexibility in an FPGA.  The cells in its array are small, efficient, and can implement any pair of Boolean functions of the same three inputs or any single Boolean function of four inputs. Its small cell size leads to arrays with large numbers of cells, greatly multiplying the functionality in each cell.  A simple, high-speed busing network provides fast, efficient communication over medium and long distances.

Parametrics
Name
Value
Temp# Range (deg C)
-55 to 125
Operating Voltage (Vcc)
1.65 to 1.95/3 to 3.6

Documents

Jump to:

Supporting Collateral


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy