Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATECC508A-MAHAW

Status: In Production

Features:

  • Cryptographic accelerator with Secure Hardware-based Key Storage
  • Performs High-Speed Public Key (PKI) Algorithms
  • NIST Standard P256 Elliptic Curve Support
  • SHA-256 Hash Algorithm with HMAC Option
  • Host and Client Operations
  • 256-bit Key Length
  • Storage for up to 16 Keys
  • Two high-endurance monotonic counters
  • Guaranteed Unique 72-bit Serial Number
  • Internal High-quality FIPS Random Number Generator (RNG)
  • 10Kb EEPROM Memory for Keys, Certificates, and Data
  • Storage for up to 16 Keys
  • Multiple Options for Consumption Logging and One Time Write Information
  • Intrusion Latch for External Tamper Switch or Power-on Chip Enablement
  • Single Wire or I2C Interface
  • 2.0V to 5.5V Supply Voltage Range
  • 1.8V to 5.5V IO levels
  • <150nA Sleep Current
  • 8-pad UDFN,8-lead SOIC, and 3-lead CONTACT Packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip ATECC508A integrates ECDH (Elliptic Curve Diffie Hellman) security protocol an ultra-secure method to provide key agreement for encryption/decryption, along with ECDSA (Elliptic Curve Digital Signature Algorithm) sign-verify authentication for the Internet of Things (IoT) market including home automation, industrial networking, accessory and consumable authentication, medical, mobile and more.

The ATECC508A is a secure element from the Microchip CryptoAuthentication portfolio with advanced Elliptic Curve Cryptography (ECC) capabilities. With ECDH and ECDSA being built right in, this device is ideal for the rapidly growing IoT market by easily supplying the full range of security such as confidentiality, data integrity, and authentication to systems with MCU or MPUs running encryption/decryption algorithms (i.e. AES). Similar to all Microchip CryptoAuthentication products, the new ATECC508A employs ultra-secure hardware-based cryptographic key storage and cryptographic countermeasures which are more robust than software-based key storage.

The device is compatible with any microprocessor (MPU) or microcontroller (MCU) including Microchip and Microchip AVR/ARM MCUs or MPUs. As with all CryptoAuthentication devices, the ATECCC508A delivers extremely low-power consumption, requires only a single GPIO over a wide voltage range, and has a tiny form factor making it ideal for a variety of applications that require longer battery life and flexible form factors.

Additional Features
    • Cryptographic accelerator with Secure Hardware-based Key Storage
    • Performs High-Speed Public Key (PKI) Algorithms
    • NIST Standard P256 Elliptic Curve Support
    • SHA-256 Hash Algorithm with HMAC Option
    • Host and Client Operations
    • 256-bit Key Length
    • Storage for up to 16 Keys
    • Two high-endurance monotonic counters
    • Guaranteed Unique 72-bit Serial Number
    • Internal High-quality FIPS Random Number Generator (RNG)
    • 10Kb EEPROM Memory for Keys, Certificates, and Data
    • Storage for up to 16 Keys
    • Multiple Options for Consumption Logging and One Time Write Information
    • Intrusion Latch for External Tamper Switch or Power-on Chip Enablement
    • Single Wire or I2C Interface
    • 2.0V to 5.5V Supply Voltage Range
    • 1.8V to 5.5V IO levels
    • <150nA Sleep Current
    • 8-pad UDFN,8-lead SOIC, and 3-lead CONTACT Packages
Parametrics
Name
Value
Operating Current Typical (mA)
1
Operating Voltage (Vcc)
2 - 5.5
Density
10.5Kb
Temp# Range (deg C)
-40 - 85
Interface Type
Single-wire; I2C
Zones
16
Key Size
256
Standby Typical (uA)
2
Algorithm Type
ECC P256 (ECDH and ECDSA), SHA256

Documents

Jump to:

Data Sheets

Application Notes

Download All
12/11/2016
192KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
AT88CK590
AT88CK590 ( AT88CK590 )

The CryptoAuthentication AT88CK590 Demo-evaluation Kit can be used with Crypto Evaluation Studio (ACES) software (Version 5.0.0 or greater) to easily explore the operation and architectures of the ATSHA204A, ATAES132A, and ATECC508A crypto element devices. The kit is a USB dongle with a built-in AVR AT90USB1287 microcontroller, and connects directly to a users PC. It is an excellent way to...

Learn More
Add To Cart
AT88CKECCPROVISION
AT88CKECCPROVISION ( AT88CKECCPROVISION )

The term provisioning is often used to refer to the process of configuring and loading security keys and data into crypto elements, such as ATECC508A or ATECC608A devices. Microchip has made it extremely easy and convenient to provision an ECC-based crypto element during production of the board/product that uses the ATECC508A or ATECC608A. Microchip provides three simple USB-based kits with

...

Learn More
Add To Cart
AT88CKECCROOT
AT88CKECCROOT ( AT88CKECCROOT )

The term provisioning is often used to refer to the process of configuring and loading security keys and data into crypto elements, such as ATECC508A or ATECC608A devices. Microchip has made it extremely easy and convenient to provision an ECC-based crypto element during production of the board/product that uses the ATECC508A or ATECC608A. Microchip provides three simple USB-based kits with

...

Learn More
Add To Cart
AT88CKECCSIGNER
AT88CKECCSIGNER ( AT88CKECCSIGNER )

The term provisioning is often used to refer to the process of configuring and loading security keys and data into crypto elements, such as ATECC508A or ATECC608A devices. Microchip has made it extremely easy and convenient to provision an ECC-based crypto element during production of the board/product that uses the ATECC508A or ATECC608A. Microchip provides three simple USB-based kits with...

Learn More
Add To Cart
CryptoAuth-XPRO
CryptoAuth-XPRO ( ATCRYPTOAUTH-XPRO )
(Not Recommended for new design)

CryptoAuth Xplained Pro evaluation and development kit is an add-on board to the Xplained and XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, and ATECC508A in embedded design applications. CryptoAuth Xplained Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and decision...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATECC508A-MAHAW-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy