Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATC18RHA

Status: In Production

Features:

  • Comprehensive Library of Standard Logic and I/O Cells
  • Up to 6.5M usable gates, NAND2-equivalent
  • Operating voltage 1.8V for core and 3.3V or 2.5V for I/O’s
  • Memory Cells Compiled or synthesized
  • EDAC Library
  • Cold Sparing Buffers
  • High Speed LVDS Buffers (655Mbps)
  • PCI Buffers
  • ESD better than 2000V for I/O and better than 1000V for PLL
  • Standard Packages for Space Multi Project Wafer - SMPW
  • No single event latch-up below a LET threshold of 95 Mev/mg/cm² at 125°C
  • SEU hardened flip-flops
  • Tested up to a total dose of 300 krads (Si) according to Mil Std 883 Test Method 1019 Quality Grades: QML-Q and QML-V with 5962-06B02, ESCC 9000
  • Package : CQFP up to 352 and CLGA/CCGA 349, 472, 625
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

ATC18RHA is a digital-signal ASIC offering which provides high-performance and high-density solutions for space applications, and allows for ASIC solutions of several million routable gates.

These cell-based ASICs are fabricated on a proprietary 0.18-µm, five-metal-layers, CMOS process which is intended for use with a supply voltage of 1.8V ± 0.15V.  Microchip cell libraries and memory compilers have been designed and characterized to be compatible with each other.  Simulation representations exist for minimum, typical, and maximum operating conditions.

Additional Features

Comprehensive Library of Standard Logic and I/O Cells

Up to 6.5M usable gates, NAND2-equivalent

Operating voltage 1.8V for core and 3.3V or 2.5V for I/O’s

Memory Cells Compiled or synthesized

EDAC Library

Cold Sparing Buffers

High Speed LVDS Buffers (655Mbps)

PCI Buffers

ESD better than 2000V for I/O and better than 1000V for PLL

Standard Packages for Space Multi Project Wafer - SMPW

No single event latch-up below a LET threshold of 95 Mev/mg/cm² at 125°C

SEU hardened flip-flops

Tested up to a total dose of 300 krads (Si) according to Mil Std 883 Test Method 1019 Quality Grades: QML-Q and QML-V with 5962-06B02, ESCC 9000

Package : CQFP up to 352 and CLGA/CCGA 349, 472, 625

Documents

Jump to:

Application Notes

Brochures

  
3359KB

Quality-Reliability-ISOs


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATC18R324FRX00
0.000000
0.000000
0
WAFER
Varies
-
-
ATC18R324FRX00-SV
0.000000
0.000000
0
WAFER
Varies
-
-
ATC18R504FRA00-SV
0.000000
0.000000
0
WAFER
Varies
-
-
5962-06B0210V6CKQ4
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
ATC18R544KQ42W-E
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
GRC-06B0210V6CKQ4
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
ATC18R544KQ62W-E
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
GRC-06B0210V6CKQ6
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
5962-06B0210V6CKQ6
0.000000
0.000000
625
CLGA
35x35x7.64mm
NiAu
e4
AT150R704DTG1DMB-E
0.000000
0.000000
896
CLGA
31x31x6.25
NiAu
e4
AT150R704DTG1DMB-SV
0.000000
0.000000
896
CLGA
31x31x6.25
NiAu
e4
AT150R704DTG1DMB-GRC
0.000000
0.000000
896
CLGA
31x31x6.25
NiAu
e4
ATC18R324FRX00-E
0.000000
0.000000
0
WAFER
Varies
-
-
5962-06B0204VMBTF7
0.000000
0.000000
472
CCGA
29x29x3.09mm
NiAu
e4
GRC-06B0204VMBTF7
0.000000
0.000000
472
CCGA
29x29x3.09mm
NiAu
e4
920208051TF7
0.000000
0.000000
472
CCGA
29x29x3.09mm
NiAu
e4
ATC18R504DHTF72G-P
0.000000
0.000000
472
CCGA
29x29x3.09mm
NiAu
e4
ATC18R504DHTF72G-E
0.000000
0.000000
472
CCGA
29x29x3.09mm
NiAu
e4
ATC18R544DHFRU2K-E
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
GRC-06B0204V4CKQ3
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
GRC-06B0204V4CKQ2
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0209Q5CFRU
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
ATC18R504FRA00-DE
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0204Q4CFRA
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
ATC18R504FRA2V-E
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0204V4CFRA
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
ATC18R504DFQF2KMQ
0.000000
0.000000
625
CLGA
29x29x2.52mm
NiAu
e4
5962-06B0204V4CKQ2
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0209V5CFRW
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
5962-06B0204Q4CFRD
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0204V4CKQ3
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
GRC-06B0204V4CFRA
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
5962-06B0209V5CFRU
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
GRC-06B0209V5CFRW
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
GRC-06B0209V5CFRU
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
5962-06B0209Q5CFSF
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
ATC18R544DFSF-2K-E
0.000000
0.000000
625
CLGA
29x29x2.96mm
NiAu
e4
5962-06B0204V4CFQR
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
GRC-06B0204V4CFQR
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
ATC18R504DHTF72A-IR
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
920208063TF7
0.000000
0.000000
472
CLGA
29x29x3.09mm
NiAu
e4
ATC18R216HKQ5K9-E
0.000000
0.000000
196
CQFP
34.3x34.3x2.4mm
NiAu
e4
5962-06B0203V7CFRV
0.000000
0.000000
352
CQFP
48x48x2.26mm
NiAu
e4
GRC-08B0110VXCFQT
0.000000
0.000000
132
CQFP
24.13x24.13x2.6mm
NiAu
e4
ATC18R404HGEMYC
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0204VUCGEX
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0203QUCFRH
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504IDKYFIN
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0203VUCFRT
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504HGEXYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R404FRHYF-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0204QUCFRN
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0203VUCGEM
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
GRC-06B0201VYCKQ5
0.000000
0.000000
196
CQFP
34.3x34.3x2.4mm
NiAu
e4
ATC18R324FRXYC-DE
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0203VUCFRT
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504IDKYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0203V7CFRV
0.000000
0.000000
352
CQFP
48x48x2.26mm
NiAu
e4
ATC18R404IDHYF-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0204VUCIDK
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0202VZCGEY
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0203VUCGEM
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0201QYCKQ5
0.000000
0.000000
196
CQFP
34.3x34.3x2.4mm
NiAu
e4
5962-06B0203QZCSAU
0.000000
0.000000
256
CQFP
37.08x37.08x2.88mm
NiAu
e4
5962-06B0203VUCIDH
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0201VYCKQ5
0.000000
0.000000
196
CQFP
34.3x34.3x2.4mm
NiAu
e4
GRC-06B0202VZCFRM
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0204VUCIDK
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCGEX
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R324FRMKA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0203QZCFQA
0.000000
0.000000
256
CQFP
37.08x37.08x2.88mm
NiAu
e4
5962-06B0203QZCSAV
0.000000
0.000000
256
CQFP
37.08x37.08x2.88mm
NiAu
e4
ATC18R404HGEMYC-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
GRC-06B0203VZCFQA
0.000000
0.000000
256
CQFP
37.08x37.08x2.88mm
NiAu
e4
5962-06B0203VZCFQA
0.000000
0.000000
256
CQFP
37.08x37.08x2.88mm
NiAu
e4
5962-06B0204VUCFRR
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R324FRPKA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0202VZCFRP
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0202VZCFRM
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATC18R404FRTYF-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504FRRYFIN
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0202VZCFRP
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0202VZCGEY
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0203VUCIDH
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504FRRYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCFRR
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R504HFRQKA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.88mm
NiAu
e4
GRC-06B0202VZCGFA
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0204QUCFRZ
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0204VUCFRZ
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCFRZ
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0204VUCIDN
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R504IDNYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCIDN
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R404SB0YF-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
GRC-06B0203VUCSBO
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0202VZCSB1
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATC18R324HSB1KA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0202VZCSB1
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0202QZCGEQ
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0202VZCGEQ
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0202VZCGEQ
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0202VZCFRS
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATC18R324FRSKA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0202VZCFRS
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATC18R324FRYYF
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0204VUCGEZ
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R504HGEZYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCGEZ
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0204VUCIDL
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0204VUCIDM
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R504IDLYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R504IDMYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCIDL
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
GRC-06B0204VUCIDM
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
5962-06B0202VZCGFA
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATC18R324HJ13KA-E
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
ATGRC-06B0202VZCJ13
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
5962-06B0203VUCSB0
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0202VZCJ13
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0203VUCSB0
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
5962-06B0203QUCFSN
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R404DFSNYF-E
0.000000
0.000000
352
CQFP
48x48x3.06mm
NiAu
e4
ATC18R504DFSKYF-E
0.000000
0.000000
352
CQFP
48x48x3.2mm
NiAu
e4
ATC18R324HSB1KA-HC
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
GRC-06B0202VZCJ13
0.000000
0.000000
256
CQFP
37.1x37.1x2.75mm
NiAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy