Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA5824

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Highly integrated UHF ASK/FSK multi-channel half-and full-duplex transceiver with low power consumption supplied in a small QFN48 package. Thanks to excellent blocking and selectivity performance, additional 15-20dB loss, and narrow bandwidth, no SAW is needed for key fob or sensor applications. The building blocks needed for a typical RKE and access control systems for base and the mobile stations are fully integrated, so fewer external components are needed.The device supports data rates of 1-20Kbit/s (FSK) and 1-10Kbit/s (ASK) in Manchester, Bi-phase and other codes in transparent mode. Transmitting frequency range is433 to 435MHz.

Parametrics
Name
Value
Temp# Range Min (deg C)
-40
Temp# Range Max (deg C)
105
Automotive Capable
Yes
Operating Voltage (Vcc)
2.15 to 3.6 or 4.4 to 5.25

Documents

Jump to:

Data Sheets

Brochures


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy