Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA5783

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

Monolithic RF receiver IC for the automotive and smart RF markets, providing industry's lowest power consumption and high sensitivity. Automotive applications include remote keyless entry (RKE), passive entry go (PEG), remote start (RS) and tire pressure monitoring (TPMS) systems. In addition, the ATA5783 is also suited for various smart RF applications, for example, remote control systems such as garage door openers or telemetering applications.
The RF receiver IC provide high sensitivity at -122.5dBm typ. (0.75Kbit/s, FSK, Manchester code, at 433.92MHz) and -125dBm typ. (at 0.5Kbit/s, ASK, Manchester code, at 433.92MHz), respectively.
This devices achieves low power consumption through its superior blocking capabilities, which eliminate disturbances. With few disturbances, the digital logic is rarely awakened, resulting in a current consumption as low as 9.8mA typ. in receive mode (low-band, 310-318MHz, 418-477MHz, 1.2mA, 21ms cycle, 3-channel polling).
The ATA5783 combines RF functionality with a proven Microchip AVR® microcontroller core. Configuration via the EEPROM enables quick and seamless adaptation to the individual application needs. Programming is done via the SPI - even on-the-fly during operation.
The ATA5783 is a cost-optimized version of ATA5782, where customer software is ROM masked.

Parametrics
Name
Value
Automotive Capable
Yes
Embedded uC
Yes

Documents

Jump to:

Data Sheet

Application Notes

Brochures

08/01/2015
3116KB
11/01/2013
5255KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy