Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA5575M2

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Contactless read/write IDIC?? designed for applications in the 100-kHz or 150-kHz frequency band. Especially tested and pre-configured for use as a Animal-ID tag according the standards ISO 11784 and ISO 11785. There it supports the very common FDX-B mode but also the FDX-A mode which is not only used in Animal ID but also in Access Control applications in FSK modulated systems.

A single coil connected to the chip serves as the IC's power supply and bi-directional communication interface. The antenna and chip together form a transponder or tag. The on-chip 128-bit user EEPROM (16 bytes with 8 bits each) can be read and written block-wise from a reader. This device is optimized for maximum read range. Programming is possible, but the write range is limited. The chip can be locked after loading the application-specific data into the device.

Parametrics
Name
Value
Type
Wireless RF Identification
Operating Temperature Range
-40 to 85
Frequency Range
100 to 150kHz
Antenna
Yes
Cloud Partners
Yes

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATARFID-EK1
ATARFID-EK1 ( ATARFID-EK1 )
(Not Recommended for new design)

ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow...

Learn More
ATA2270-EK3
ATA2270-EK3 ( ATA2270-EK3 )
(Not Recommended for new design)

This self-contained introduction kit for RFID systems for designers with little prior RFID experience includes an LCD and control buttons to interact with the RFID system. The kit supports e5530/TK5530, T5551/TK5551, ATA5567 (T5557), ATA5570, ATA5575, ATA5577 and ATA5558 IDICs. An AVR-C TINY4313 acts as reader chip. For more in-depth evaluation purposes, a GUI (graphical user interface) is

...

Learn More
ATARFID-EK2
ATARFID-EK2 ( ATARFID-EK2 )
(Not Recommended for new design)

ATARFID-EK2 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 134.2kHz applications especially the Animal ID applications according ISO 11784 and ISO 11785 (FDX-B(ASK) and FDX-A(FSK)). Sample...

Learn More

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy