Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA2536T

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The Microchip IC ATA2536T is a complete IR receiver for data communication developed and optimized for use in carrier-frequency-modulated transmission applications. The IC combines small size with high sensitivity as well as high suppression of noise from daylight and lamps. An innovative and patented pad layout offers unique flexibility for assembly of IR receiver modules. The Microchip ATA2536T is recommended in LCD TV application (noise environment by backlight interference) with IR protocols using 375??s maximum burst length of data bits, available with standard frequencies (36, 37, 38, 40kHz) and 3 different noise suppression regulation types (standard, lamp, short burst). The ATA2536T operates in a supply voltage range of 2.7V to 5.5V.

Parametrics
Name
Value
Type
Wireless IR Control
Operating Temperature Range
-25 to 85
Cloud Partners
Yes

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy