Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA2525

Status: In Production

Features:

  • No external components except PIN diode
  • Supply-voltage range: 4.5V to 5.5V
  • High sensitivity due to automatic sensitivity adaption (AGC) and automatic strong signal adaption (ATC)
  • High immunity against disturbances from daylight and lamps
  • Small size and innovative pad layout
  • Available for carrier frequencies between 33kHz to 40kHz; adjusted by zener diode fusing
  • TTL and CMOS compatible
  • Suitable minimum burst length ≥ 10 pulses/burst
  • Home entertainment applications
  • Home appliances
  • Remote control equipment
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

A complete IR receiver developed and optimized for carrier-frequency-modulated data transmission applications. The device combines small size with high sensitivity and noise suppression from daylight and lamps. An innovative and patented pad layout offers unique flexibility for assembly of IR receiver modules. The device supports standard carrier frequencies (33/ 36/37/38/40 kHz) and three noise suppression regulation types (standard, lamp, noise) for high-volume remote control solutions.

Additional Features
    • No external components except PIN diode
    • Supply-voltage range: 4.5V to 5.5V
    • High sensitivity due to automatic sensitivity adaption (AGC) and automatic strong signal adaption (ATC)
    • High immunity against disturbances from daylight and lamps
    • Small size and innovative pad layout
    • Available for carrier frequencies between 33kHz to 40kHz; adjusted by zener diode fusing
    • TTL and CMOS compatible
    • Suitable minimum burst length ≥ 10 pulses/burst

    Applications:

    • Home entertainment applications
    • Home appliances
    • Remote control equipment
Parametrics
Name
Value
Type
Wireless IR Control
Operating Temperature Range
-25 to 85
Cloud Partners
Yes

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy