Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AT65609EHW

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Very low power CMOS static RAM organized as 8192 by 8 bits.Utilizing an array of six transistors (6T) memory cells, it combines an extremely low standby supply current with a fast access time at 40ns over the full military temperature range. The high stability of the 6T cell protects against soft errors due to noise.This RAM is processed according to the methods of the latest revision of the MIL PRF 38535.

Parametrics
Name
Value
Temp# Range (deg C)
-55 to 125
Operating Voltage Range (Vcc)
4.5 to 5.5

Documents

Jump to:

Brochures

  
3359KB

Quality-Reliability-ISOs


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy