The high-performance, low-power 32-bit AVR RISC-based microcontroller combines 512KB flash, 64KB SRAM, 10/100 ethernet MAC, full-speed (12 Mbps) USB 2.0 with embedded host capability, I2S, and a built-in audio D/A converter.
The MCU achieves 91 Dhrystone MIPS (DMIPS) at 66 MHz while consuming only 40 mA at 3.3V.
The Peripheral Direct Memory Access (PDCA) controller transfers data between peripherals and memories without processor involvement, drastically reducing processing with continuous large data streams within the MCU.
The AT32UC3A1512AU is the Audio version of the AT32UC3A1512. It allows the execution of Microchip licensed Audio firmware IPs.
One version is available:
Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.
In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of
...
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.
The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...
The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch
...
Routing card for 48-pin AVR® UC3 B1 series in TQFP and QFN socket supplements the STK600 Starter Kit.
For an overview of card combinations and supported devices see Device Support Table
The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design
The ATmega328PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU, enabling easy integration of the device into a custom design.
The kit features two
...
The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.
The UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.
NOTE: The UC3-L0 Xplained is suited for evaluation of both UC3L0 and UC3L4 microcontrollers.
...
The UC3-A3 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3A3256 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.
NOTE: The UC3-A3 Xplainedis suited for evaluation ofboth UC3A3 and UC3A4 microcontrollers.
...Rohs data is currently unavailable.
For pricing and availability, contact Microchip Local Sales.